目錄: FRÄNKISCHE INDUSTRIAL PIPES
Created: 27.09.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FRÄNKISCHE INDUSTRIAL PIPES
CPSZ - Clamp
FRÄNKISCHE INDUSTRIAL PIPES
FIPLOCK
Powered by
CAD模型選擇
{fraenkische/fiplock/cpsz.prj},{NB=FIPLOCK CPSZ-17M5B-EP},{PARTNR=CPSZ-17M5B-EP},{NW=17},{P=F/C},{M=M5},{D1=21},{D2=5.3},{D3=26.8},{B1=12},{B2=15.0 ± 0.8},{L1=18.5},{L2=24.5},{L3=37.9},{B2X=15.0},{MX=5},{WEIGHT=9.4},{PU=50},{CTN=},{COLOR=B},{Y1=8.500},{R1=12.200},{X1=6.500},{R2=0.500},{HX=0.500},{L3X=37.9},{X2=11.000},{Y2=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PARTNR
Part-No.
ⁿ/ₐ
NW
Nominal width
[mm]
P
Profile
ⁿ/ₐ
D1
Ø
[mm]
D2
Ø
[mm]
D3
Ø
[mm]
B1
[mm]
B2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
WEIGHT
Weight
[kg]
FIPLOCK CPSZ-07M4B-EP
CPSZ-07M4B-EP
07
F
10
4.3
15.2
9
13.0 ± 0.8
10.7
15.2
22.8
3.4
FIPLOCK CPSZ-07M6B-EP
CPSZ-07M6B-EP
07
F
10
6.4
17.4
15
19.0 ± 1.0
16.2
23.7
32.4
9.7
FIPLOCK CPSZ-10M4B-EP
CPSZ-10M4B-EP
10
F
12
4.3
17.2
9
13.0 ± 0.8
11.7
16.2
24.8
3.8
FIPLOCK CPSZ-10M6B-EP
CPSZ-10M6B-EP
10
F
12
6.4
19.4
15
19.0 ± 1.0
17.2
24.7
34.4
10.5
FIPLOCK CPSZ-12M4B-EP
CPSZ-12M4B-EP
12
F
15
4.3
13.2
9
13.0 ± 0.8
13.2
17.7
24.3
4.9
FIPLOCK CPSZ-12M6B-EP
CPSZ-12M6B-EP
12
F/C
15
6.4
22.4
15
19.0 ± 1.0
18.7
26.2
37.4
13.4
FIPLOCK CPSZ-17M5B-EP
CPSZ-17M5B-EP
17
F/C
21
5.3
26.8
12
15.0 ± 0.8
18.5
24.5
37.9
9.4
FIPLOCK CPSZ-17M6B-EP
CPSZ-17M6B-EP
17
F/C
21
6.4
28.0
15
19.0 ± 1.0
21.7
29.2
43.4
17.2
FIPLOCK CPSZ-23M5B-EP
CPSZ-23M5B-EP
23
F/C
28
5.3
33.8
12
15.0 ± 0.8
22.0
28.0
44.9
11.1
FIPLOCK CPSZ-23M6B-EP
CPSZ-23M6B-EP
23
F/C
28
6.4
35.4
15
19.0 ± 1.0
25.2
32.7
50.4
20.9
FIPLOCK CPSZ-23M8B-EP
CPSZ-23M8B-EP
23
F/C
28
8.4
37.0
20
25.0 ± 1.0
28.5
38.5
57.0
38.4
FIPLOCK CPSZ-29M6B-EP
CPSZ-29M6B-EP
29
F/C
34
6.4
41.4
15
19.0 ± 1.0
28.2
35.7
56.4
23.9
FIPLOCK CPSZ-36M6B-EP
CPSZ-36M6B-EP
36
F/C
41
6.4
48.4
15
19.0 ± 1.0
31.7
39.2
63.4
27.8
FIPLOCK CPSZ-36M8B-EP
CPSZ-36M8B-EP
36
F/C
41
8.4
50.0
20
25.0 ± 1.0
35.0
45.0
70.0
49.2
FIPLOCK CPSZ-48M6B-EP
CPSZ-48M6B-EP
48
F/C
53
6.4
60.4
15
19.0 ± 1.0
37.7
45.2
75.4
34.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求