711500 - UNION TEE MALE DIN S SERIES
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/711500.prj},{NB=SA711500-080806},{CODE=SA711500-080806},{FILENAME=SA711500-080806_00},{F=M16x1,5-6g},{F2=M14x1,5-6g},{B=24},{B1=17},{D=24},{D1=17}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F2
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
D
[mm]
D1
[mm]
A711500-06
A711500-06
M14x1,5-6g
M14x1,5-6g
23
16
23
16
A711500-08
A711500-08
M16x1,5-6g
M16x1,5-6g
24
17
24
17
A711500-10
A711500-10
M18x1,5-6g
M18x1,5-6g
25
17,5
25
17,5
A711500-12
A711500-12
M20x1,5-6g
M20x1,5-6g
29
21,5
29
21,5
A711500-14
A711500-14
M22x1,5-6g
M22x1,5-6g
30
22
30
22
A711500-161608
A711500-161608
M24x1,5-6g
M16x1,5-6g
33,5
25
31,5
24,5
A711500-16
A711500-16
M24x1,5-6g
M24x1,5-6g
33
24,5
33
24,5
A711500-20
A711500-20
M30x2-6g
M30x2-6g
37
26,5
37
26,5
A711500-25
A711500-25
M36x2-6g
M36x2-6g
42
30
42
30
A711500-303012
A711500-303012
M42x2-6g
M20x1,5-6g
49
35,5
42
34,5
A711500-30
A711500-30
M42x2-6g
M42x2-6g
49
35,5
49
35,5
SA711500-061206
SA711500-061206
M14x1,5-6g
M14x1,5-6g
29
22
29
22
SA711500-080806
SA711500-080806
M16x1,5-6g
M14x1,5-6g
24
17
24
17
SA711500-080810
SA711500-080810
M16x1,5-6g
M18x1,5-6g
25
18
25
17,5
SA711500-121208
SA711500-121208
M20x1,5-6g
M16x1,5-6g
29
21,5
29
22
SA711500-121216
SA711500-121216
M20x1,5-6g
M24x1,5-6g
33
25,5
33
24,5
SA711500-141410
SA711500-141410
M22x1,5-6g
M18x1,5-6g
30
22
28
20,5
SA711500-161612
SA711500-161612
M24x1,5-6g
M20x1,5-6g
33
24,5
33
25,5
SA711500-161620
SA711500-161620
M24x1,5-6g
M30x2-6g
37
28,5
37
26,5
SA711500-202010
SA711500-202010
M30x2-6g
M18x1,5-6g
37
26,5
37
29,5
SA711500-202016
SA711500-202016
M30x2-6g
M24x1,5-6g
37
26,5
37
28,5
SA711500-202025
SA711500-202025
M30x2-6g
M36x2-6g
42
31,5
42
30
SA711500-251625
SA711500-251625
M36x2-6g
M36x2-6g
42
30
38
30
SA711500-252516
SA711500-252516
M36x2-6g
M24x1,5-6g
42
30
42
33,5
SA711500-252520
SA711500-252520
M36x2-6g
M30x2-6g
42
30
42
31,5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求