702731 - CONNECTOR MALE DIN S SERIES - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702731.prj},{NB=A702731-2021},{CODE=A702731-2021},{FILENAME=A702731-2021_02},{F=M30x2-6g},{F1=G1/2-14 A GAS},{A=46},{B=19,5},{D=16},{CH=32},{WPBAR=420}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
WPBAR
Working pressure
[bar]
A702731-0813
A702731-0813
M16x1,5-6g
G1/4-19 A GAS
34
15
12
19
630
A702731-0821
A702731-0821
M16x1,5-6g
G1/2-14 A GAS
37
14
16
27
420
A702731-1013
A702731-1013
M18x1,5-6g
G1/4-19 A GAS
34
19
12
19
630
A702731-1017
A702731-1017
M18x1,5-6g
G3/8-19 A GAS
34,5
15
12
22
630
A702731-1217
A702731-1217
M20x1,5-6g
G3/8-19 A GAS
33,5
14
12
22
630
A702731-1413
A702731-1413
M22x1,5-6g
G1/4-19 A GAS
37
17
12
24
630
A702731-1617
A702731-1617
M24x1,5-6g
G3/8-19 A GAS
39,5
19
12
27
630
A702731-1621
A702731-1621
M24x1,5-6g
G1/2-14 A GAS
43,5
19
16
27
420
A702731-1626
A702731-1626
M24x1,5-6g
G3/4-14 A GAS
45
19,5
17
36
420
A702731-2021
A702731-2021
M30x2-6g
G1/2-14 A GAS
46
19,5
16
32
420
A702731-2026
A702731-2026
M30x2-6g
G3/4-14 A GAS
47,5
20
17
36
420
A702731-2033
A702731-2033
M30x2-6g
G1"-11 A GAS
49
18,5
20
41
420
A702731-2042
A702731-2042
M30x2-6g
G1"1/4-11 A GAS
53
22,5
20
50
280
A702731-2526
A702731-2526
M36x2-6g
G3/4-14 A GAS
51,5
22,5
17
41
420
A702731-2533
A702731-2533
M36x2-6g
G1"-11 A GAS
51
19
20
41
420
A702731-3033
A702731-3033
M42x2-6g
G1"-11 A GAS
57
23,5
20
46
420
A702731-3042
A702731-3042
M42x2-6g
G1"1/4-11 A GAS
52,5
19
20
50
280
A702731-3842
A702731-3842
M52x2-6g
G1"1/4-11 A GAS
60
24
20
55
280
A702731-3848
A702731-3848
M52x2-6g
G1"1/2-11 A GAS
60
24
20
60
280
A702731-0817_A
A702731-0817_A
M16x1,5-6g
G3/8-19 A GAS
34,5
12
12
22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求