302488 - CONNECTOR MALE BSPP WITH ELASTOMER SEAL ISO 1179 PORTS - MALE BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
Push-on hose adjustable connectors and plugs
Powered by
CAD模型選擇
{for_fittings/3_varie/302488.prj},{NB=A302488-2126-60},{CODE=A302488-2126-60},{FILENAME=A302488-2126-60_01},{A=42},{CH=32},{B=14},{F=G1/2-14 A GAS},{D=16},{F1=G3/4-14 A GAS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
CH
Hexagonal key
[mm]
B
[mm]
F
Thread
ⁿ/ₐ
D
[mm]
F1
Thread
ⁿ/ₐ
A302488-1317
A302488-1317
33,5
22
12
G1/4-19 A GAS
12
G3/8-19 A GAS
A302488-1321
A302488-1321
37
27
12
G1/4-19 A GAS
14
G1/2-14 A GAS
A302488-1717
A302488-1717
34
22
12
G3/8-19 A GAS
12
G3/8-19 A GAS
A302488-1721
A302488-1721
37,5
27
12
G3/8-19 A GAS
14
G1/2-14 A GAS
A302488-2121-60
A302488-2121-60
40
27
14
G1/2-14 A GAS
14
G1/2-14 A GAS
A302488-2121
A302488-2121
40
27
14
G1/2-14 A GAS
14
G1/2-14 A GAS
A302488-2126-60
A302488-2126-60
42
32
14
G1/2-14 A GAS
16
G3/4-14 A GAS
A302488-2126
A302488-2126
42
32
14
G1/2-14 A GAS
16
G3/4-14 A GAS
A302488-2633
A302488-2633
49
41
16
G3/4-14 A GAS
18
G1"-11 A GAS
A302488-3333
A302488-3333
51
41
18
G1"-11 A GAS
18
G1"-11 A GAS
A302488-3342-60
A302488-3342-60
51
41
18
G1"-11 A GAS
18
G1"-11 A GAS
A302488-4242
A302488-4242
56
50
20
G1"1/4-11 A GAS
20
G1"1/4-11 A GAS
A302488-4842
A302488-4842
60
55
22
G1"1/2-11 A GAS
20
G1"1/4-11 A GAS
A302488-4848
A302488-4848
62
55
22
G1"1/2-11 A GAS
22
G1"1/2-11 A GAS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求