202178 - CONNECTOR MALE BSP - BSPT TAPER ISO 7 PORTS
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/202178.prj},{NB=A202178-1721},{CODE=A202178-1721},{FILENAME=A202178-1721_01},{F=G3/8-19 A GAS},{F1=R1/2-14 GAS con.},{A=40},{B=12},{D=15,5},{CH=22}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A202178-1010
A202178-1010
G1/8-28 A GAS
R1/8-28 GAS con.
24
8
9
14
A202178-1013
A202178-1013
G1/8-28 A GAS
R1/4-19 GAS con.
29
8
13
14
A202178-1310
A202178-1310
G1/4-19 A GAS
R1/8-28 GAS con.
29
11
9
19
A202178-1313
A202178-1313
G1/4-19 A GAS
R1/4-19 GAS con.
31,5
11
13
17
A202178-1317
A202178-1317
G1/4-19 A GAS
R3/8-19 GAS con.
33
11
13,5
19
A202178-1713
A202178-1713
G3/8-19 A GAS
R1/4-19 GAS con.
35
12
13
22
A202178-1717
A202178-1717
G3/8-19 A GAS
R3/8-19 GAS con.
32,5
12
13,5
19
A202178-2117
A202178-2117
G1/2-14 A GAS
R3/8-19 GAS con.
36,5
14
13,5
24
A202178-2121
A202178-2121
G1/2-14 A GAS
R1/2-14 GAS con.
38,5
14
15,5
24
A202178-2126
A202178-2126
G1/2-14 A GAS
R3/4-14 GAS con.
42
14
16
30
A202178-2323
A202178-2323
G5/8-14 A GAS
R5/8-14 GAS con.
43
16
15,5
27
A202178-2326
A202178-2326
G5/8-14 A GAS
R3/4-14 GAS con.
45,5
16
17
30
A202178-2621
A202178-2621
G3/4-14 A GAS
R1/2-14 GAS con.
43,5
16
15,5
30
A202178-1721
A202178-1721
G3/8-19 A GAS
R1/2-14 GAS con.
40
12
15,5
22
A202178-2626
A202178-2626
G3/4-14 A GAS
R3/4-14 GAS con.
45,5
16
17
30
A202178-2633
A202178-2633
G3/4-14 A GAS
R1"-11 GAS con.
51
16
19,5
36
A202178-3326
A202178-3326
G1"-11 A GAS
R3/4-14 GAS con.
47
19
17
36
A202178-3333
A202178-3333
G1"-11 A GAS
R1"-11 GAS con.
49,5
19
19,5
36
A202178-3342
A202178-3342
G1"-11 A GAS
R1"1/4-11 GAS con.
53
19
21,5
46
A202178-4248
A202178-4248
G1"1/4-11 A GAS
R1"1/2-11 GAS con.
55
20
21,5
50
A202178-4842
A202178-4842
G1"1/2-11 A GAS
R1"1/4-11 GAS con.
58,5
22
21,5
50
A202178-4848
A202178-4848
G1"1/2-11 A GAS
R1"1/2-11 GAS con.
60
22
21,5
55
A202178-6060
A202178-6060
G2"-11 A GAS
R2"-11 GAS con.
67
25
25
65
SA202178-1321
SA202178-1321
G1/4-19 A GAS
R1/2-14 GAS con.
35,5
11
15,5
24
SA202178-1726
SA202178-1726
G3/8-19 A GAS
R3/4-14 GAS con.
40
12
17
27
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求