GAXSW..MS
Fluro
Motor Sport
Rod Ends
Series K
Male right hand thread
rustproof
maintenance free
GAXSW..MS
Powered by
CAD模型選擇
{fluro/motorsportteile/gelenkkoepfe/massreihe_k/aussengewinde_rechts/rostfrei/wartungsfrei/gaxsw/gaxsw_ms_asmtab.prj},{NB=Gelenkkopf GAXSW12x1.5MS M 12x1.5 (0-0)},{IDNR=},{BEZ=GAXSW12x1.5MS},{XBEZ=GAXSW 12x1.5 MS},{GR=12},{D=12},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{INFORMATION=Information},{B=16},{M=12.00},{A=32},{F=54},{L=70},{O=15.4},{G=M 12x1.5},{GNDM=12},{GP=1.50},{GL=33},{ST=42.0},{DT=38.4},{KIPPWINKEL=13},{GEW=87},{VERS=10},{PPATH=gaxsw_ms_asmtpl.prj},{PDF=gaxsw_ms},{MD=360},{MAT1=Vergütungsstahl 42CrMo4},{MAT2=rostfreier Stahl 1.4571},{MAT3=Wälzlagerstahl 100Cr6},{LR=vorgespannt, spielfrei},{CTN=84833038}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
GR
Size
[mm]
D
H7
[mm]
B
[mm]
M
[mm]
A
[mm]
F
[mm]
L
[mm]
O
[mm]
G
Thread
ⁿ/ₐ
GL
[mm]
ST
static radial load Co
[kN]
DT
dynamic radial load Co
[kN]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
MAT2
Insert material
ⁿ/ₐ
MAT3
Inner ring material
ⁿ/ₐ
LR
Clearance
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GAXSW6MS M 6x1
GAXSW6MS
6
6
9
6.75
20
36
46
8.9
M 6x1
22
9.8
9.8
13
20
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GAXSW8MS M 8x1.25
GAXSW8MS
8
8
12
9.00
24
42
54
10.4
M 8x1.25
25
19.5
19.5
14
33
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GAXSW8x1MS M 8x1
GAXSW8x1MS
8
8
12
9.00
24
42
54
10.4
M 8x1
25
19.5
19.5
14
33
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GAXSW10x1.25MS M 10x1.25
GAXSW10x1.25MS
10
10
14
10.50
28
48
62
12.9
M 10x1.25
29
31.4
28.1
13
56
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GAXSW10MS M 10x1.5
GAXSW10MS
10
10
14
10.50
28
48
62
12.9
M 10x1.5
29
31.4
28.1
13
56
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GAXSW10x1MS M 10x1
GAXSW10x1MS
10
10
14
10.50
28
48
62
12.9
M 10x1
29
31.4
28.1
13
56
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GAXSW10.8MS M 10x1.5
GAXSW10.8MS
8
8
14
10.50
28
48
62
12.9
M 10x1.5
29
31.4
28.1
13
56
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GAXSW12x1.25MS M 12x1.25
GAXSW12x1.25MS
12
12
16
12.00
32
54
70
15.4
M 12x1.25
33
42.0
38.4
13
87
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GAXSW12MS M 12x1.75
GAXSW12MS
12
12
16
12.00
32
54
70
15.4
M 12x1.75
33
42.0
38.4
13
87
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GAXSW12x1.5MS M 12x1.5
GAXSW12x1.5MS
12
12
16
12.00
32
54
70
15.4
M 12x1.5
33
42.0
38.4
13
87
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GAXSW12.10MS M 12x1.75
GAXSW12.10MS
10
10
16
12.00
32
54
70
15.4
M 12x1.75
33
42.0
38.4
13
87
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GAXSW14x1.5MS M 14x1.5
GAXSW14x1.5MS
14
14
19
13.50
36
60
78
16.8
M 14x1.5
38
57.0
50.5
16
129
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GAXSW14MS M 14x2
GAXSW14MS
14
14
19
13.50
36
60
78
16.8
M 14x2
38
57.0
50.5
16
129
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GAXSW14.12MS M 14x2
GAXSW14.12MS
12
12
19
13.50
36
60
78
16.8
M 14x2
38
57.0
50.5
16
129
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GAXSW16x1.5MS M 16x1.5
GAXSW16x1.5MS
16
16
21
15.00
42
66
87
19.3
M 16x1.5
40
67.0
63.0
15
189
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GAXSW16MS M 16x2
GAXSW16MS
16
16
21
15.00
42
66
87
19.3
M 16x2
40
67.0
63.0
15
189
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GAXSW16.14MS M 16x2
GAXSW16.14MS
14
14
21
15.00
42
66
87
19.3
M 16x2
40
67.0
63.0
15
189
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GAXSW18MS M 18x1.5
GAXSW18MS
18
18
23
16.50
46
72
95
21.8
M 18x1.5
44
81.5
76.5
15
267
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GAXSW18.16MS M 18x1.5
GAXSW18.16MS
16
16
23
16.50
46
72
95
21.8
M 18x1.5
44
81.5
76.5
15
267
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GAXSW20MS M 20x1.5
GAXSW20MS
20
20
25
18.00
50
78
103
24.3
M 20x1.5
47
93.5
93.5
14
348
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GAXSW25MS M 24x2
GAXSW25MS
25
25
31
22.00
60
94
124
29.6
M 24x2
58
135.0
135.0
15
600
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求