SP - Nylon stop plug
Flexicon
Accessories
Powered by
CAD模型選擇
{flexicon/3_accessories/stop_plug.prj},{NB=SP-PG7B},{CLR=B},{DES=Nylon Locknut},{CT=SP},{T1=PG7},{NDM=12.5000},{KDM=11.2800},{A=PG7},{B=9.0},{C=5.0},{D=22.4},{E=20.0},{CNSMAT=Nylon PA66},{INFO=HTML (online)},{VER=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Length
[mm]
D
Diameter
[mm]
E
Width across flats
[mm]
CNSMAT
Material
[mm]
SP-M12B
SP-M12B
NPB Lock
M12x1.5
9.0
5.0
22.4
20.0
Nylon PA66
SP-M16B
SP-M16B
NPB Lock
M16x1.5
11.0
5.0
22.4
20.0
Nylon PA66
SP-M20B
SP-M20B
NPB Lock
M20x1.5
14.0
5.0
27.6
24.5
Nylon PA66
SP-M25B
SP-M25B
NPB Lock
M25x1.5
15.0
5.0
34.6
30.0
Nylon PA66
SP-M32B
SP-M32B
NPB Lock
M32x1.5
16.0
5.0
42.6
38.0
Nylon PA66
SP-PG7B
SP-PG7B
Nylon Locknut
PG7
9.0
5.0
22.4
20.0
Nylon PA66
SP-PG9B
SP-PG9B
Nylon Locknut
PG9
10.0
5.0
22.4
20.0
Nylon PA66
SP-PG11B
SP-PG11B
Nylon Locknut
PG11
10.0
5.0
22.4
20.0
Nylon PA66
SP-PG13.5B
SP-PG13.5B
Nylon Locknut
PG13.5
10.0
5.0
27.6
24.5
Nylon PA66
SP-PG16B
SP-PG16B
Nylon Locknut
PG16
11.0
5.0
27.6
24.5
Nylon PA66
SP-PG21B
SP-PG21B
Nylon Locknut
PG21
12.0
5.0
34.6
30.0
Nylon PA66
SP-PG29B
SP-PG29B
Nylon Locknut
PG29
12.0
5.0
48.5
43.2
Nylon PA66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求