B-C - Brass Coupler
Flexicon
Accessories
Powered by
CAD模型選擇
{flexicon/3_accessories/brass_coupler.prj},{NB=B-M32-C},{CLR=Self colour},{CT=B},{FT=M32-C},{NDM=32.000},{KDM=30.1600},{A=M32x1.5},{B=32.5},{C=35},{D=38.5},{CNSMAT=Nickel Plated Brass},{INFO=HTML (online)},{CL=3.000},{HEXL=7.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Width
[mm]
C
Width across flats
[mm]
D
Diameter
[mm]
CNSMAT
Material
ⁿ/ₐ
B-M16-C
B-M16-C
Self colour
M16x1.5
22.5
20
22.0
Nickel Plated Brass
B-M20-C
B-M20-C
Self colour
M20x1.5
25.0
24
26.4
Nickel Plated Brass
B-M25-C
B-M25-C
Self colour
M25x1.5
30.0
29
31.9
Nickel Plated Brass
B-M32-C
B-M32-C
Self colour
M32x1.5
32.5
35
38.5
Nickel Plated Brass
B-M40-C
B-M40-C
Self colour
M40x1.5
34.0
48
53.0
Nickel Plated Brass
B-M50-C
B-M50-C
Self colour
M50x1.5
38.0
58
63.8
Nickel Plated Brass
B-M63-C
B-M63-C
Self colour
M63x1.5
45.0
70
77.0
Nickel Plated Brass
B-M75-C
B-M75-C
Self colour
M75x1.5
45.0
84
93.0
Nickel Plated Brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求