LTPBRD - Galvanised steel helically wound flexible steel conduit with thermoplastic rubber coating and stainless steel overbraid
Flexicon
Metallic conduits and fittings
Conduits
Overbraided liquidtight conduits
Powered by
CAD模型選擇
{flexicon/2_metallic_conduit_and_fittings/conduits/overbr_liquidtight/ltpbrd.prj},{NB=LTPBRD25},{T1=LTPBRD},{CLR=Self colour},{NS=25},{P=C},{OD=27.9},{ID=21.0},{R=100},{CNSMAT=Galvanised steel / PVC},{INFO=HTML (online)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
NS
Nominal Size
[mm]
P
Pitch
ⁿ/ₐ
OD
Outside diameter
[mm]
ID
Inside diameter
[mm]
R
Min Inside Bend Radius
[mm]
CNSMAT
Material
ⁿ/ₐ
LTPBRD16
LTPBRD16
Self colour
16
F
19.3
12.6
45
Galvanised steel / PVC
LTPBRD20
LTPBRD20
Self colour
20
F
22.6
16.0
65
Galvanised steel / PVC
LTPBRD25
LTPBRD25
Self colour
25
C
27.9
21.0
100
Galvanised steel / PVC
LTPBRD32
LTPBRD32
Self colour
32
C
34.6
26.5
135
Galvanised steel / PVC
LTPBRD40
LTPBRD40
Self colour
40
C
43.3
35.4
175
Galvanised steel / PVC
LTPBRD50
LTPBRD50
Self colour
50
C
49.3
40.4
230
Galvanised steel / PVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求