FPAU-FL-90 - 90° elbow conduit flange fitting
Flexicon
Non-metallic conduits and fittings
ULTRA
90 Degree
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/ultra/90_degree/fpau_90_flange.prj},{NB=FPAU21-FL-90B},{CLR=B},{STYLE=A},{CT=FPAU},{NW=17},{CS=21},{T1=FL},{A=30},{B=45},{C=53},{D=34},{E=14.0},{F=36},{G=0},{H=5.2},{R=30.425},{W=3.000},{L=21.900},{TFL2=1.500},{TFL3=1.400},{X=30.000},{Y=6.500},{C2=22.750},{F2=27.000},{CNSMAT=Nylon PA66},{INFO=HTML (online)},{HEXAC=32.000},{HEXL=5.000},{TFL=3.000},{BD=18.000},{BAF=17.000},{PCL=6.000},{WFL=5.000},{VER=1.000},{SW=30.000},{CNL=24.400},{RL=27.000},{RD=21.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
NW
European size
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
A
Length
ⁿ/ₐ
B
Length
[mm]
C
Height
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Length
[mm]
G
Length
[mm]
H
Diameter
[mm]
CNSMAT
Material
ⁿ/ₐ
FPAU16-FL-90B
FPAU16-FL-90B
A
12
16
30
45
51
29
14.0
36
0
5.2
Nylon PA66
FPAU21-FL-90B
FPAU21-FL-90B
A
17
21
30
45
53
34
14.0
36
0
5.2
Nylon PA66
FPAU28-FL-90B
FPAU28-FL-90B
A
23
28
38
64
66
44
19.0
53
0
6.2
Nylon PA66
FPAU34-FL-90B
FPAU34-FL-90B
B
29
34
66
59
79
51
24.5
36
54
6.2
Nylon PA66
FPAU42-FL-90B
FPAU42-FL-90B
B
36
42
66
59
100
63
39.0
36
54
6.2
Nylon PA66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求