FLK - Fixed straight nylon conduit fittings
Flexicon
Non-metallic conduits and fittings
FLK
straight
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/flk/straight/flk.prj},{NB=FLK54-M50B},{CLR=B},{DES=Metric Thread},{CT=FLK},{CS=54},{TN=4},{A=M54x1.5},{T1=M50},{NDM=50.0000},{KDM=48.1600},{B=16},{C=54},{D=68},{E=42.0},{F=65},{G=68},{CNSMAT=Nylon PA66},{INFO=HTML (online)},{OAF=60.300},{OL=17.400},{FL=4.000},{CIL=46.300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
order number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
TN
Number of teeth
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Length
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Diameter
[mm]
G
Diameter
[mm]
CNSMAT
Material
[mm]
FLK10-M12B
FLK10-M12B
Metric Thread
10
2
M12x1.5
9
26
13
8.0
15
16
Nylon PA66
FLK13-M16B
FLK13-M16B
Metric Thread
13
2
M16x1.5
12
31
18
11.0
18
20
Nylon PA66
FLK13-M20B
FLK13-M20B
Metric Thread
13
2
M20x1.5
14
31
18
11.0
25
20
Nylon PA66
FLK16-M16B
FLK16-M16B
Metric Thread
16
2
M16x1.5
12
32
21
11.0
21
23
Nylon PA66
FLK16-M20B
FLK16-M20B
Metric Thread
16
2
M20x1.5
14
32
21
14.5
25
23
Nylon PA66
FLK20-M20B
FLK20-M20B
Metric Thread
20
2
M20x1.5
14
34
25
14.5
25
28
Nylon PA66
FLK21-M20B
FLK21-M20B
Metric Thread
21
2
M20x1.5
14
35
26
14.5
27
29
Nylon PA66
FLK25-M25B
FLK25-M25B
Metric Thread
25
2
M25x1.5
15
37
30
19.5
30
33
Nylon PA66
FLK28-M25B
FLK28-M25B
Metric Thread
28
2
M25x1.5
15
39
34
19.5
34
36
Nylon PA66
FLK34-M32B
FLK34-M32B
Metric Thread
34
2
M32x1.5
16
42
41
26.5
41
43
Nylon PA66
FLK2T42-M40B
FLK2T42-M40B
Metric Thread
42
2
M42x1.5
16
47
54
32.5
53
54
Nylon PA66
FLK42-M40B
FLK42-M40B
Metric Thread
42
4
M42x1.5
16
47
54
32.5
53
54
Nylon PA66
FLK2T42-M50B
FLK2T42-M50B
Metric Thread
42
2
M42x1.5
16
47
54
40.5
56
54
Nylon PA66
FLK42-M50B
FLK42-M50B
Metric Thread
42
4
M42x1.5
16
47
54
40.5
56
54
Nylon PA66
FLK2T54-M50B
FLK2T54-M50B
Metric Thread
54
2
M54x1.5
16
54
68
42.0
65
68
Nylon PA66
FLK54-M50B
FLK54-M50B
Metric Thread
54
4
M54x1.5
16
54
68
42.0
65
68
Nylon PA66
FLK2T54-M63B
FLK2T54-M63B
Metric Thread
54
2
M54x1.5
16
54
68
53.0
69
68
Nylon PA66
FLK54-M63B
FLK54-M63B
Metric Thread
54
4
M54x1.5
16
54
68
53.0
69
68
Nylon PA66
FLK10-PG7B
FLK10-PG7B
PG Thread
10
2
PG7
9
26
13
8.0
15
16
Nylon PA66
FLK13-PG9B
FLK13-PG9B
PG Thread
13
2
PG9
10
31
18
11.5
18
20
Nylon PA66
FLK13-PG11B
FLK13-PG11B
PG Thread
13
2
PG11
10
31
18
11.5
22
20
Nylon PA66
FLK16-PG9B
FLK16-PG9B
PG Thread
16
2
PG9
10
32
21
11.5
21
23
Nylon PA66
FLK16-PG11B
FLK16-PG11B
PG Thread
16
2
PG11
10
32
21
14.5
22
23
Nylon PA66
FLK16-PG13B
FLK16-PG13B
PG Thread
16
2
PG13.5
10
32
21
15.5
27
23
Nylon PA66
FLK16-PG16B
FLK16-PG16B
PG Thread
16
2
PG16
11
32
21
15.5
27
23
Nylon PA66
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求