KSK-M - Cable gland with metric outer thread acc. to EN 60423
Flexa
accessories
KSK - Cable gland
Powered by
CAD模型選擇
{flexa/accessories/ksk/ksk_m.prj},{NB=FLEXA KSK-M 10321001225},{AUS=1},{VERS1=4},{G=M25 x 1.5},{KB=11.0 - 17.0},{C=8.0},{SW=29},{PMETR=1.500},{VERS2=1.000},{GA=25.00},{D=43.000},{BB=6.100},{B=32.000},{R=4.900},{AH=1.300},{SWL=13.800},{HH=20.000},{I=17.000},{GHS=25.250},{GEW=1.56},{VPE=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
G
Thread EN 60423
ⁿ/ₐ
KB
Clamping area
[mm]
C
Length of thread
[mm]
SW
Wrench size across flats
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA KSK-M 10321001212
10321001212
M12 x 1.5
3.0 - 6.0
8.0
15
0.33
100
FLEXA KSK-M 10321001216
10321001216
M16 x 1.5
5.0 - 10.0
8.0
20
0.64
100
FLEXA KSK-M 10321001220
10321001220
M20 x 1.5
8.0 - 13.0
8.0
24
0.92
100
FLEXA KSK-M 10321001225
10321001225
M25 x 1.5
11.0 - 17.0
8.0
29
1.56
50
FLEXA KSK-M 10321001232
10321001232
M32 x 1.5
15.0 - 21.0
10.0
36
2.56
25
FLEXA KSK-M 10321001240
10321001240
M40 x 1.5
19.0 - 28.0
10.0
46
4.40
10
FLEXA KSK-M 10321001250
10321001250
M50 x 1.5
27.0 - 35.0
12.0
55
6.80
5
FLEXA KSK-M 10321001263
10321001263
M63 x 1.5
35.0 - 42.0
12.0
68
9.60
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求