目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
264.1. - 经淬火处理的精密顶出器套管,DIN ISO 8405
FIBRO
标准件
注塑模标准件
成型 / 脱模
脱模
Powered by
CAD模型選擇
{fibro/normalien/l/3_3/3_3_1/264-1.prj},{NB=264.1.0370.075},{DOC=264_1_pdf},{D3=3.700},{L1=75},{D1=6.000},{D4=4.000},{D2=12.000},{K=5.000},{R=0.500},{L2=45.000},{ZTC=84807900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
BC
订购编号
ⁿ/ₐ
D3
推杆直径
[mm]
D1
轴的直径
[mm]
D4
[mm]
D2
Head diameter
[mm]
K
头部高度
[mm]
R
[mm]
L2
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
264.1.0125.070
264.1.0125.070
1.250
2.500
1.600
5.000
2.000
0.300
20.000
0.002
84807900
264.1.0150.075
264.1.0150.075
1.500
3.000
1.800
6.000
3.000
0.300
35.000
0.003
84807900
264.1.0160.075
264.1.0160.075
1.600
3.000
1.900
6.000
3.000
0.300
35.000
0.003
84807900
264.1.0200.075
264.1.0200.075
2.000
4.000
2.500
8.000
3.000
0.300
35.000
0.006
84807900
264.1.0220.075
264.1.0220.075
2.200
4.000
2.400
8.000
3.000
0.300
35.000
0.006
84807900
264.1.0250.075
264.1.0250.075
2.500
5.000
3.000
10.000
3.000
0.300
35.000
0.009
84807900
264.1.0270.075
264.1.0270.075
2.700
5.000
3.000
10.000
3.000
0.300
45.000
0.009
84807900
264.1.0300.075
264.1.0300.075
3.000
5.000
3.500
10.000
3.000
0.300
45.000
0.008
84807900
264.1.0320.075
264.1.0320.075
3.200
5.000
3.500
10.000
3.000
0.300
45.000
0.008
84807900
264.1.0350.075
264.1.0350.075
3.500
6.000
4.000
12.000
5.000
0.500
45.000
0.014
84807900
264.1.0370.075
264.1.0370.075
3.700
6.000
4.000
12.000
5.000
0.500
45.000
0.013
84807900
264.1.0400.075
264.1.0400.075
4.000
6.000
4.300
12.000
5.000
0.500
45.000
0.012
84807900
264.1.0420.075
264.1.0420.075
4.200
8.000
5.000
14.000
5.000
0.500
45.000
0.024
84807900
264.1.0500.075
264.1.0500.075
5.000
8.000
5.500
14.000
5.000
0.500
45.000
0.021
84807900
264.1.0520.075
264.1.0520.075
5.200
8.000
5.500
14.000
5.000
0.500
45.000
0.021
84807900
264.1.0600.075
264.1.0600.075
6.000
10.000
6.500
16.000
5.000
0.500
45.000
0.033
84807900
264.1.0620.075
264.1.0620.075
6.200
10.000
6.500
16.000
5.000
0.500
45.000
0.033
84807900
264.1.0800.075
264.1.0800.075
8.000
12.000
8.500
20.000
7.000
0.800
45.000
0.046
84807900
264.1.0820.075
264.1.0820.075
8.200
12.000
8.500
20.000
7.000
0.800
45.000
0.046
84807900
264.1.1000.075
264.1.1000.075
10.000
14.000
10.500
22.000
7.000
0.800
45.000
0.055
84807900
264.1.1050.075
264.1.1050.075
10.500
14.000
11.000
22.000
7.000
0.800
45.000
0.050
84807900
264.1.1200.075
264.1.1200.075
12.000
16.000
12.500
22.000
7.000
0.800
45.000
0.059
84807900
264.1.1250.075
264.1.1250.075
12.500
16.000
13.000
22.000
7.000
0.800
45.000
0.054
84807900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求