目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.00. .12.01 - 的软管夹
FIBRO
标准件
弹簧
氮气弹簧
复合配件
Minimess system
Powered by
CAD模型選擇
{fibro/normalien/f/f12/f12_15/f12_15_01/2480_00_2x.prj},{NB=2480.00.23.12.01},{IDNR=2480.00.23.12.01},{DN=DN2},{D2=5.000},{D1=4.200},{E=9.500},{B=10.000},{W=1.000},{R=1.000},{ZTC=39269097},{GEW=0.0004}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BC
订购编号
ⁿ/ₐ
DN
Schlauchnenngrösse
ⁿ/ₐ
D2
Schlauchaussenmass
[mm]
D1
Durchgangsbohrung
[mm]
E
Lochabstand
[mm]
B
宽度
[mm]
ZTC
海关税号
ⁿ/ₐ
GEW
体重
[kg]
2480.00.23.12.01
2480.00.23.12.01
DN2
5.000
4.200
9.500
10.000
39269097
0.0004
2480.00.10.20.12.01
2480.00.10.20.12.01
DN4
8.000
4.200
10.000
10.000
39269097
0.0006
2480.00.25.12.01
2480.00.25.12.01
DN5
11.000
4.200
13.000
10.000
39269097
0.0007
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求