目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2487.12.33.00500. - 带加强型弹簧座的 POWERLINE 气压弹簧
FIBRO
标准件
弹簧
氮气弹簧
POWERLINE, 带加强型弹簧座的
2487.12.33.00500./固定件/备件组
Powered by
CAD模型選擇
{fibro/normalien/f/f12/f12_11/f12_11_04/2487_12_33_00500_asmtab.prj},{NB=2487.12.33.00500.032},{DOC=2487_12_33_00500_pdf},{IER=GDF_Einbaurichtlinien.pdf},{FA=500.000},{PA=180},{HUBMAX=32.000},{HUB=0},{ZD=38.000},{SD=20.000},{LN=72.000},{ARN=12.500},{GASVOL=0.030},{PFAKTOR=1.440},{PPATH=f12_11_04_99/2487_12_33_00500_asmsbl.prj},{ZTC=84879090},{GEW=0.420}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BC
订购编号
ⁿ/ₐ
FA
开始弹力
[daN]
PA
充气压力
[bar]
FMAX
最后的弹簧力
[daN]
HUBMAX
冲程 max.
[mm]
FHUB
[daN]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
LN
Pressed length
[mm]
L
长度
[mm]
LH
[mm]
ARN
[mm]
GASVOL
[l]
PFAKTOR
[mm]
ZTC
海关税号
ⁿ/ₐ
GEW
体重
[kg]
2487.12.33.00500.010
2487.12.33.00500.010
500.000
180
720.000
10.000
500.000
38.000
20.000
50.000
60.000
60.000
12.500
0.010
1.440
84879090
0.330
2487.12.33.00500.013
2487.12.33.00500.013
500.000
180
710.000
13.000
500.000
38.000
20.000
53.000
66.000
66.000
12.500
0.010
1.420
84879090
0.340
2487.12.33.00500.016
2487.12.33.00500.016
500.000
180
720.000
16.000
500.000
38.000
20.000
56.000
72.000
72.000
12.500
0.020
1.440
84879090
0.360
2487.12.33.00500.019
2487.12.33.00500.019
500.000
180
740.000
19.000
500.000
38.000
20.000
59.000
78.000
78.000
12.500
0.020
1.480
84879090
0.370
2487.12.33.00500.025
2487.12.33.00500.025
500.000
180
730.000
25.000
500.000
38.000
20.000
65.000
90.000
90.000
12.500
0.030
1.460
84879090
0.390
2487.12.33.00500.032
2487.12.33.00500.032
500.000
180
720.000
32.000
500.000
38.000
20.000
72.000
104.000
104.000
12.500
0.030
1.440
84879090
0.420
2487.12.33.00500.038
2487.12.33.00500.038
500.000
180
720.000
38.000
500.000
38.000
20.000
78.000
116.000
116.000
12.500
0.040
1.440
84879090
0.440
2487.12.33.00500.050
2487.12.33.00500.050
500.000
180
720.000
50.000
500.000
38.000
20.000
90.000
140.000
140.000
12.500
0.050
1.440
84879090
0.490
2487.12.33.00500.063
2487.12.33.00500.063
500.000
180
720.000
63.000
500.000
38.000
20.000
103.000
166.000
166.000
12.500
0.060
1.440
84879090
0.540
2487.12.33.00500.075
2487.12.33.00500.075
500.000
180
710.000
75.000
500.000
38.000
20.000
115.000
190.000
190.000
12.500
0.070
1.420
84879090
0.580
2487.12.33.00500.080
2487.12.33.00500.080
500.000
180
710.000
80.000
500.000
38.000
20.000
120.000
200.000
200.000
12.500
0.080
1.420
84879090
0.600
2487.12.33.00500.100
2487.12.33.00500.100
500.000
180
710.000
100.000
500.000
38.000
20.000
140.000
240.000
240.000
12.500
0.100
1.420
84879090
0.680
2487.12.33.00500.125
2487.12.33.00500.125
500.000
180
710.000
125.000
500.000
38.000
20.000
165.000
290.000
290.000
12.500
0.100
1.420
84879090
0.770
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求