目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2602. - 精密冲裁凹模 无凸缘, 圆柱形的
FIBRO
标准件
精密零件
精密冲裁凹模
精密冲裁凹模, 圆柱形
Powered by
CAD模型選擇
{fibro/normalien/e/e03/e03_03/2602.prj},{NB=2602.3.016.016.1.0240.0240},{DOC=2602_pdf},{D2=16.000},{L1=16},{FORM=1},{D5=0},{B=2.4},{A=2.4},{AMIN=2.400},{BMIN=2.500},{L=5.000},{F=1.500},{D5MIN=5.000},{D5MAX=8.000},{ZTC=82073010},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=2602.3.016.016.1.0240.0240}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BC
订购编号
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
D2
底座Ø
[mm]
AMIN
[mm]
BMIN
[mm]
L
[mm]
F
[mm]
D5MIN
[mm]
D5MAX
[mm]
GEW
体重
[kg]
ABEST
宽度切削刃形式
ⁿ/ₐ
BBEST
長度切削刃形式
ⁿ/ₐ
D5BEST
D5BESTDESC
ⁿ/ₐ
ZTC
海关税号
ⁿ/ₐ
DUMMY
ⁿ/ₐ
2602.3.008.016.1.0120.012...
2602.3.008.016.1.0120.012...
HSS
8.000
1.200
1.300
3.000
1.000
1.800
3.200
0.006
120
120
0
82073010
2602.3.008.016.1
2602.3.010.016.1.0160.016...
2602.3.010.016.1.0160.016...
HSS
10.000
1.600
1.700
3.000
1.000
2.000
5.000
0.009
160
160
0
82073010
2602.3.010.016.1
2602.3.013.016.1.0200.020...
2602.3.013.016.1.0200.020...
HSS
13.000
2.000
2.100
3.000
1.500
3.000
7.000
0.016
200
200
0
82073010
2602.3.013.016.1
2602.3.016.016.1.0240.024...
2602.3.016.016.1.0240.024...
HSS
16.000
2.400
2.500
5.000
1.500
5.000
8.000
0.024
240
240
0
82073010
2602.3.016.016.1
2602.3.020.016.1.0320.032...
2602.3.020.016.1.0320.032...
HSS
20.000
3.200
3.300
5.000
1.500
7.000
11.000
0.037
320
320
0
82073010
2602.3.020.016.1
2602.3.025.016.1.0480.048...
2602.3.025.016.1.0480.048...
HSS
25.000
4.800
4.900
5.000
2.500
11.000
16.000
0.057
480
480
0
82073010
2602.3.025.016.1
2602.3.032.016.1.0550.055...
2602.3.032.016.1.0550.055...
HSS
32.000
5.500
5.600
7.000
2.500
16.000
19.000
0.095
550
550
0
82073010
2602.3.032.016.1
2602.3.040.016.1.0640.064...
2602.3.040.016.1.0640.064...
HSS
40.000
6.400
6.500
7.000
2.500
19.000
28.000
0.150
640
640
0
82073010
2602.3.040.016.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求