目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2443.14.55. - 电路板位置检查
FIBRO
标准件
导向元件
附件
导向支架
Powered by
CAD模型選擇
{fibro/normalien/d/d09/d09_10/2443_14_55_asmtab.prj},{NB=2443.14.55.03},{DOC=2443_14_55.pdf},{AF=03},{L=185.000},{FORM=A},{L1=82.000},{L3=106.000},{L7=175.000},{L8=149.000},{AFZUW=3.000},{E1=23.000},{E2=80.000},{PPATH=2443_14_55_asmsbl.prj},{GEW=1.420},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BC
订购编号
ⁿ/ₐ
L
高度
[mm]
FORM
ⁿ/ₐ
L1
[mm]
L3
[mm]
L7
[mm]
L8
[mm]
E1
[mm]
E2
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2443.14.55.01
2443.14.55.01
145.000
A
64.000
66.000
135.000
109.000
23.000
80.000
1.250
84879090
2443.14.55.02
2443.14.55.02
145.000
B
64.000
66.000
135.000
109.000
-23.000
-80.000
1.250
84879090
2443.14.55.03
2443.14.55.03
185.000
A
82.000
106.000
175.000
149.000
23.000
80.000
1.420
84879090
2443.14.55.04
2443.14.55.04
185.000
B
82.000
106.000
175.000
149.000
-23.000
-80.000
1.420
84879090
2443.14.55.25
2443.14.55.25
225.000
A
122.000
146.000
215.000
189.000
23.000
80.000
1.580
84879090
2443.14.55.26
2443.14.55.26
225.000
B
122.000
146.000
215.000
189.000
-23.000
-80.000
1.580
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求