目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2962.81. - L型板, 带固态润滑剂的青铜
FIBRO
标准件
导向元件
滑动元件
L型板
Powered by
CAD模型選擇
{fibro/normalien/d/d06/d06_06/2962_81.prj},{NB=2962.81.020.195.063},{DOC=2962_81_pdf},{FORM=B},{H=20.000},{B=19.500},{L=63},{H1=15.000},{H2=5.000},{B1=8.000},{BZ=195},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BC
订购编号
ⁿ/ₐ
FORM
ⁿ/ₐ
H
宽度
[mm]
B
高度
[mm]
H1
[mm]
H2
[mm]
B1
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2962.81.016.115.040
2962.81.016.115.040
A
16.000
11.500
12.000
4.000
6.000
0.052
84879090
2962.81.016.155.050
2962.81.016.155.050
A
16.000
15.500
11.000
5.000
8.000
0.085
84879090
2962.81.020.195.063
2962.81.020.195.063
B
20.000
19.500
15.000
5.000
8.000
0.181
84879090
2962.81.020.245.080
2962.81.020.245.080
B
20.000
24.500
15.000
5.000
8.000
0.295
84879090
2962.81.025.315.100
2962.81.025.315.100
C
25.000
31.500
19.000
6.000
10.000
0.597
84879090
2962.81.025.395.125
2962.81.025.395.125
D
25.000
39.500
19.000
6.000
10.000
0.951
84879090
2962.81.032.495.160
2962.81.032.495.160
D
32.000
49.500
24.000
8.000
12.000
1.952
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求