目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2053.70. - 止推垫圈,带固态润滑剂的青铜
FIBRO
标准件
导向元件
滑动元件
止推垫圈
Powered by
CAD模型選擇
{fibro/normalien/d/d06/d06_01/2053-70.prj},{NB=2053.70.035},{DOC=2053_70_pdf},{D1=35.000},{D3=35.200},{D4=70.000},{D5=50.000},{D6=5.500},{D7=11.500},{S=5.000},{T=3.000},{N=2.000},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
导向直径
[mm]
D3
内径
[mm]
D4
外径
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
S
厚度
[mm]
T
[mm]
N
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2053.70.010
2053.70.010
10.000
10.200
30.000
20.000
3.400
6.900
3.000
1.800
2.000
0.015
84879090
2053.70.012
2053.70.012
12.000
12.200
40.000
28.000
3.400
6.900
3.000
1.800
2.000
0.028
84879090
2053.70.013
2053.70.013
13.000
13.200
40.000
28.000
3.400
6.900
3.000
1.800
2.000
0.027
84879090
2053.70.014
2053.70.014
14.000
14.200
40.000
28.000
3.400
6.900
3.000
1.800
2.000
0.027
84879090
2053.70.015
2053.70.015
15.000
15.200
50.000
28.000
3.400
6.900
3.000
1.800
2.000
0.043
84879090
2053.70.016
2053.70.016
16.000
16.200
50.000
28.000
3.400
6.900
3.000
1.800
2.000
0.043
84879090
2053.70.018
2053.70.018
18.000
18.200
50.000
35.000
3.400
6.900
3.000
1.800
2.000
0.041
84879090
2053.70.020
2053.70.020
20.000
20.200
50.000
35.000
5.500
11.500
5.000
3.000
2.000
0.065
84879090
2053.70.025
2053.70.025
25.000
25.200
55.000
40.000
5.500
11.500
5.000
3.000
2.000
0.075
84879090
2053.70.030
2053.70.030
30.000
30.200
60.000
45.000
5.500
11.500
5.000
3.000
2.000
0.085
84879090
2053.70.035
2053.70.035
35.000
35.200
70.000
50.000
5.500
11.500
5.000
3.000
2.000
0.116
84879090
2053.70.040
2053.70.040
40.000
40.200
80.000
60.000
6.600
13.700
7.000
3.600
2.000
0.212
84879090
2053.70.045
2053.70.045
45.000
45.300
90.000
67.500
6.600
13.700
7.000
3.600
2.000
0.269
84879090
2053.70.050
2053.70.050
50.000
50.300
100.000
75.000
6.600
13.700
8.000
3.600
4.000
0.376
84879090
2053.70.055
2053.70.055
55.000
55.300
110.000
85.000
6.600
13.700
8.000
3.600
4.000
0.457
84879090
2053.70.060
2053.70.060
60.000
60.300
120.000
90.000
9.000
18.300
8.000
4.600
4.000
0.538
84879090
2053.70.065
2053.70.065
65.000
65.300
125.000
95.000
9.000
18.300
8.000
4.600
4.000
0.568
84879090
2053.70.070
2053.70.070
70.000
70.300
130.000
100.000
9.000
18.300
10.000
4.600
4.000
0.749
84879090
2053.70.075
2053.70.075
75.000
75.300
140.000
110.000
9.000
18.300
10.000
4.600
4.000
0.876
84879090
2053.70.080
2053.70.080
80.000
80.300
150.000
120.000
9.000
18.300
10.000
4.600
4.000
1.012
84879090
2053.70.090
2053.70.090
90.000
90.500
170.000
140.000
11.000
22.700
10.000
5.900
4.000
1.302
84879090
2053.70.100
2053.70.100
100.000
100.500
190.000
160.000
11.000
22.700
10.000
5.900
4.000
1.642
84879090
2053.70.120
2053.70.120
120.000
120.500
200.000
175.000
11.000
22.700
10.000
5.900
4.000
1.609
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求