目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
202.22. - 两端带内螺纹的导向柱, DIN 9825/ISO 9182-2
FIBRO
标准件
导向元件
导向柱
DIN 9825/ISO 9182-2, ECO-LINE
Powered by
CAD模型選擇
{fibro/normalien/d/d01/d01_01/202-22.prj},{NB=202.22.032.180.10},{DOC=202_22_24_pdf},{D1=32.000},{L1=180.000},{TOL=10},{L2=6.000},{L4=3.000},{ZTC=84879090},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=202.22.032.180.10}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
导向直径
[mm]
L1
长度
[mm]
L2
[mm]
L4
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
202.22.015.090.10
202.22.015.090.10
15.000
90.000
4.000
3.000
0.105
84879090
202.22.015.100.10
202.22.015.100.10
15.000
100.000
4.000
3.000
0.119
84879090
202.22.015.112.10
202.22.015.112.10
15.000
112.000
4.000
3.000
0.136
84879090
202.22.015.125.10
202.22.015.125.10
15.000
125.000
4.000
3.000
0.154
84879090
202.22.015.140.10
202.22.015.140.10
15.000
140.000
4.000
3.000
0.174
84879090
202.22.015.160.10
202.22.015.160.10
15.000
160.000
4.000
3.000
0.202
84879090
202.22.015.180.10
202.22.015.180.10
15.000
180.000
4.000
3.000
0.230
84879090
202.22.015.200.10
202.22.015.200.10
15.000
200.000
4.000
3.000
0.258
84879090
202.22.015.224.10
202.22.015.224.10
15.000
224.000
4.000
3.000
0.291
84879090
202.22.015.250.10
202.22.015.250.10
15.000
250.000
4.000
3.000
0.327
84879090
202.22.015.280.10
202.22.015.280.10
15.000
280.000
4.000
3.000
0.369
84879090
202.22.015.315.10
202.22.015.315.10
15.000
315.000
4.000
3.000
0.417
84879090
202.22.015.355.10
202.22.015.355.10
15.000
355.000
4.000
3.000
0.472
84879090
202.22.016.090.10
202.22.016.090.10
16.000
90.000
4.000
3.000
0.122
84879090
202.22.016.100.10
202.22.016.100.10
16.000
100.000
4.000
3.000
0.138
84879090
202.22.016.112.10
202.22.016.112.10
16.000
112.000
4.000
3.000
0.157
84879090
202.22.016.125.10
202.22.016.125.10
16.000
125.000
4.000
3.000
0.177
84879090
202.22.016.140.10
202.22.016.140.10
16.000
140.000
4.000
3.000
0.201
84879090
202.22.016.160.10
202.22.016.160.10
16.000
160.000
4.000
3.000
0.233
84879090
202.22.016.180.10
202.22.016.180.10
16.000
180.000
4.000
3.000
0.264
84879090
202.22.016.200.10
202.22.016.200.10
16.000
200.000
4.000
3.000
0.296
84879090
202.22.016.224.10
202.22.016.224.10
16.000
224.000
4.000
3.000
0.334
84879090
202.22.016.250.10
202.22.016.250.10
16.000
250.000
4.000
3.000
0.375
84879090
202.22.016.280.10
202.22.016.280.10
16.000
280.000
4.000
3.000
0.422
84879090
202.22.016.315.10
202.22.016.315.10
16.000
315.000
4.000
3.000
0.477
84879090
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求