目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2RCM - CONTACT LOCK WASHERS NFE 25-511 Inox A2 / S.S 304
FG INOX
Stainless steel fasteners
Stainless steel washers
Lock washers
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/stainless_steel_washers/lock_washers/v_2rcm.prj},{NB=fginox_2RCM8},{REF=2RCM8},{D1=8.20},{D2=18},{E=1.4},{H=1.90},{FI=M8},{NATURE=A2 / S.S 304}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
[mm]
D2
[mm]
E
[mm]
H
[mm]
FI
Ø
ⁿ/ₐ
NATURE
Nature Inox
ⁿ/ₐ
FG INOX - 2RCM3
2RCM3
3.10
8
0.6
0.80
M3
A2 / S.S 304
FG INOX - 2RCM4
2RCM4
4.10
10
0.9
1.15
M4
A2 / S.S 304
FG INOX - 2RCM5
2RCM5
5.10
12
1.1
1.45
M5
A2 / S.S 304
FG INOX - 2RCM6
2RCM6
6.10
14
1.3
1.75
M6
A2 / S.S 304
FG INOX - 2RCM8
2RCM8
8.20
18
1.4
1.90
M8
A2 / S.S 304
FG INOX - 2RCM10
2RCM10
10.20
22
1.6
2.25
M10
A2 / S.S 304
FG INOX - 2RCM12
2RCM12
12.40
27
1.8
2.60
M12
A2 / S.S 304
FG INOX - 2RCM14
2RCM14
14.40
30
2.4
3.20
M14
A2 / S.S 304
FG INOX - 2RCM16
2RCM16
16.40
32
2.8
3.60
M16
A2 / S.S 304
FG INOX - 2RCM20
2RCM20
20.50
40
3.2
4.30
M20
A2 / S.S 304
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求