目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2125 - FLAT STAMPED WASHERS DIN 125 Inox A2 / S.S 304 ou Inox A4 / S.S 316
FG INOX
Stainless steel fasteners
Stainless steel washers
Flat stamped washers
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/stainless_steel_washers/flat_stamped_washers/v_2125.prj},{NB=fginox_212542},{REF=212542},{D1=43.0},{D2=78},{E=7.0},{FI=M42},{NATURE=A2 / S.S 304}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
[mm]
D2
[mm]
E
[mm]
FI
Ø
ⁿ/ₐ
NATURE
Nature Inox
ⁿ/ₐ
FG INOX - 21251.6
21251.6
1.7
4
0.3
M1,6
A2 / S.S 304
FG INOX - 21252
21252
2.2
5
0.3
M2
A2 / S.S 304
FG INOX - 212525
212525
2.7
6
0.5
M2,5
A2 / S.S 304
FG INOX - 21253
21253
3.2
7
0.5
M3
A2 / S.S 304
FG INOX - 212535
212535
3.7
8
0.5
M3,5
A2 / S.S 304
FG INOX - 21254
21254
4.3
9
0.8
M4
A2 / S.S 304
FG INOX - 21255
21255
5.3
10
1.0
M5
A2 / S.S 304
FG INOX - 21256
21256
6.4
12
1.6
M6
A2 / S.S 304
FG INOX - 21257
21257
7.4
14
1.6
M7
A2 / S.S 304
FG INOX - 21258
21258
8.4
16
1.6
M8
A2 / S.S 304
FG INOX - 212510
212510
10.5
20
2.0
M10
A2 / S.S 304
FG INOX - 212512
212512
13.0
24
2.5
M12
A2 / S.S 304
FG INOX - 212514
212514
15.0
28
2.5
M14
A2 / S.S 304
FG INOX - 212516
212516
17.0
30
3.0
M16
A2 / S.S 304
FG INOX - 212518
212518
19.0
34
3.0
M18
A2 / S.S 304
FG INOX - 212520
212520
21.0
37
3.0
M20
A2 / S.S 304
FG INOX - 212522
212522
23.0
39
3.0
M22
A2 / S.S 304
FG INOX - 212524
212524
25.0
44
4.0
M24
A2 / S.S 304
FG INOX - 212527
212527
28.0
50
4.0
M27
A2 / S.S 304
FG INOX - 212530
212530
31.0
56
4.0
M30
A2 / S.S 304
FG INOX - 212533
212533
34.0
60
5.0
M33
A2 / S.S 304
FG INOX - 212536
212536
37.0
66
5.0
M36
A2 / S.S 304
FG INOX - 212539
212539
40.0
72
6.0
M39
A2 / S.S 304
FG INOX - 212542
212542
43.0
78
7.0
M42
A2 / S.S 304
FG INOX - 41251.6
41251.6
1.7
4
0.3
M1,6
A4 / S.S 316
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V.2W - SPRING LOCK WASHERS DIN127B Inox A2 / S.S 304 ou Inox A4 / S.S 316
FG INOX
25.04.2023
V.2IND - LOCK NUTS WITH NYLON RING DIN 985 Inox A2 / S.S 304 or Inox A4 / S...
FG INOX
25.04.2023
DIN 128 - Stainless steel A2
Böllhoff
26.10.2021
DIN 85 - FN 301 - 4.8, verzinkt blau - Slotted pan head screws, Product gra...
SFS Group Schweiz AG
17.06.2024
DIN 912 - Stainless steel A4
Böllhoff
26.10.2021
V.2HU - HEXAGON FULL NUTS HU DIN 934 NFE 27-411 Inox A2 / S.S 304 or Inox A...
FG INOX
25.04.2023
V.2Z - SMALL STAMPED WASHERS NFE 25-513Z Inox A2 / S.S 304 or Inox A4 / S.S...
FG INOX
16.02.2017
DIN 965 A-Z - Cross recessed Z countersunk (flat) head screws, thread up to...
Fabory
13.02.2023
V.2CHC - Machine screws HEXAGON SOCKET HEAD CAPSCREWS DIN 912 NFE 27-161 In...
FG INOX
25.04.2023
DIN 934 - Hexagon nuts
Fabory
13.02.2023
V.2BORM - HEXAGON FORMED CAP NUTS DIN 1587 Inox A2 / S.S 304 or Inox A4 / S...
FG INOX
25.04.2023
V.2HH - HEXAGON HEAVY TYPE FULL NUTS HH NFE 27-411 Inox A2 / S.S 304 or Ino...
FG INOX
16.02.2017
V.2H_P - Machine screws PARTIALLY THREADED HEXAGON HEAD SCREWS DIN 931 NFE ...
FG INOX
25.04.2023
V.2H_E - Machine screws FULLY THREADED HEXAGON HEAD SCREWS DIN 933 NFE 27-3...
FG INOX
25.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求