目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.CFFR G - ISO Threaded unions and accessories 90° Elbows BSP REDUCING FEMALE / FEMALE Stainless steel 316
FG INOX
Industry
ISO Threaded unions and accessories
Elbows
Powered by
CAD模型選擇
{fginox/industrie/iso_threaded_unions_and_accessories/elbows/i_cffr_g.prj},{NB=fginox_CFFR2015G},{REF=CFFR2015G},{DN=20-15},{DN1=20.000},{DN2=15.000},{A=3/4\"},{AX=26.441},{B=1/2\"},{BX=20.955},{M=32},{L1=33.500},{L2=27.000},{WEIGHT=0.088},{NATURE=316}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
A
ⁿ/ₐ
B
ⁿ/ₐ
M
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - CFFR85G
CFFR85G
8-5
1/4"
1/8"
20
0.025
316
FG INOX - CFFR128G
CFFR128G
12-8
3/8"
1/4"
24
0.052
316
FG INOX - CFFR1512G
CFFR1512G
15-12
1/2"
3/8"
28
0.060
316
FG INOX - CFFR2015G
CFFR2015G
20-15
3/4"
1/2"
32
0.088
316
FG INOX - CFFR2520G
CFFR2520G
25-20
1"
3/4"
38
0.145
316
FG INOX - CFFR3225G
CFFR3225G
32-25
1"1/4
1"
45
0.250
316
FG INOX - CFFR4032G
CFFR4032G
40-32
1"1/2
1"1/4
50
0.315
316
FG INOX - CFFR5040G
CFFR5040G
50-40
2"
1"1/2
58
0.482
316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求