magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VZBD A - 球阀
Festo
产品 (A - Z)
V
VZBD
Powered by
CAD模型選擇
{festo/parts/v/vzbd/vzbd_asmtab.prj},{NB=8095921 VZBD-21/2-W3-16-T-2-F0710-M-V14V14},{TNR=8095921},{TYP=VZBD-21/2-W3-16-T-2-F0710-M-V14V14},{DN=65},{D=72.100},{D1=76.100},{D2=70.000},{D3=102.000},{D4=147.000},{D5=9.000},{D6=11.000},{L1=290.000},{L2=30.000},{L3=344.000},{H1=144.700},{H2=16.300},{SW=17.000},{CNSMASSEXACT=10.900},{VERS=2},{GTIN=4052568453183}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DN
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
H1
[mm]
H2
[mm]
SW
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8095775 VZBD-1/2-W1-16-T-...
8095775
VZBD-1/2-W1-16-T-2-F0304-...
15
9.600
12.700
36.000
42.000
45.500
5.500
5.500
90.700
20.000
123.000
66.200
9.000
9.000
0.600
4052568453046
8095776 VZBD-3/4-W1-16-T-...
8095776
VZBD-3/4-W1-16-T-2-F0304-...
20
15.800
19.100
36.000
42.000
47.000
5.500
5.500
103.000
22.500
123.000
67.500
11.000
9.000
0.700
4052568453053
8095777 VZBD-1-W1-16-T-2-...
8095777
VZBD-1-W1-16-T-2-F0405-M-...
25
22.100
25.400
42.000
50.000
57.500
5.500
7.000
115.000
25.000
151.500
80.200
11.000
11.000
1.200
4052568453060
8095778 VZBD-11/2-W1-16-T...
8095778
VZBD-11/2-W1-16-T-2-F0507...
40
34.800
38.100
50.000
70.000
83.000
7.000
9.000
139.000
25.000
182.000
98.500
14.000
14.000
2.500
4052568453077
8095779 VZBD-2-W1-16-T-2-...
8095779
VZBD-2-W1-16-T-2-F0507-M-...
50
47.700
50.800
50.000
70.000
100.000
7.000
9.000
158.000
25.000
182.000
107.000
14.000
14.000
3.600
4052568453084
8095780 VZBD-21/2-W1-16-T...
8095780
VZBD-21/2-W1-16-T-2-F0710...
65
60.300
63.500
70.000
102.000
126.000
9.000
11.000
197.000
25.000
344.000
130.300
17.000
17.000
7.000
4052568453091
8095781 VZBD-3-W1-16-T-2-...
8095781
VZBD-3-W1-16-T-2-F0710-M-...
80
72.900
76.200
70.000
102.000
148.000
9.000
11.000
228.000
25.000
344.000
139.300
17.000
17.000
9.900
4052568453107
8095782 VZBD-4-W1-16-T-2-...
8095782
VZBD-4-W1-16-T-2-F1012-M-...
100
97.500
101.600
102.000
125.000
183.000
11.000
13.000
241.800
25.000
389.000
169.000
22.000
22.000
17.100
4052568453114
8095915 VZBD-1/2-W3-16-T-...
8095915
VZBD-1/2-W3-16-T-2-F0304-...
15
18.100
21.300
36.000
42.000
52.000
5.500
5.500
130.000
20.000
123.000
70.000
8.700
9.000
0.900
4052568453121
8095916 VZBD-3/4-W3-16-T-...
8095916
VZBD-3/4-W3-16-T-2-F0304-...
20
23.700
26.900
36.000
42.000
61.900
5.500
5.500
150.000
25.000
123.000
74.200
9.500
9.000
1.100
4052568453138
8095917 VZBD-1-W3-16-T-2-...
8095917
VZBD-1-W3-16-T-2-F0405-M-...
25
29.700
33.700
42.000
50.000
70.000
5.500
7.000
160.000
30.000
151.500
86.500
10.700
11.000
1.600
4052568453145
8095918 VZBD-11/4-W3-16-T...
8095918
VZBD-11/4-W3-16-T-2-F0405...
32
38.400
42.400
42.000
50.000
85.000
5.500
7.000
180.000
30.000
151.500
93.100
10.700
11.000
2.300
4052568453152
8095919 VZBD-11/2-W3-16-T...
8095919
VZBD-11/2-W3-16-T-2-F0507...
40
44.300
48.300
50.000
70.000
98.800
7.000
9.000
200.000
30.000
182.000
104.100
13.700
14.000
3.800
4052568453169
8095920 VZBD-2-W3-16-T-2-...
8095920
VZBD-2-W3-16-T-2-F0507-M-...
50
56.300
60.300
50.000
70.000
120.000
7.000
9.000
230.000
30.000
182.000
113.300
13.700
14.000
6.000
4052568453176
8095921 VZBD-21/2-W3-16-T...
8095921
VZBD-21/2-W3-16-T-2-F0710...
65
72.100
76.100
70.000
102.000
147.000
9.000
11.000
290.000
30.000
344.000
144.700
16.300
17.000
10.900
4052568453183
8096084 VZBD-1/2-S1-16-T-...
8096084
VZBD-1/2-S1-16-T-2-F0304-...
15
9.600
25.400
36.000
42.000
45.500
5.500
5.500
90.700
123.000
0.000
66.200
9.000
9.000
0.600
4052568453190
8096091 VZBD-3/4-S1-16-T-...
8096091
VZBD-3/4-S1-16-T-2-F0304-...
20
15.800
25.400
36.000
42.000
47.000
5.500
5.500
103.000
123.000
0.000
67.500
11.000
9.000
0.700
4052568453268
8096085 VZBD-1-S1-16-T-2-...
8096085
VZBD-1-S1-16-T-2-F0405-M-...
25
22.100
50.500
42.000
50.000
57.500
5.500
7.000
115.000
151.500
0.000
80.200
11.000
11.000
1.200
4052568453206
8096086 VZBD-11/2-S1-16-T...
8096086
VZBD-11/2-S1-16-T-2-F0507...
40
34.800
50.500
50.000
70.000
83.000
7.000
9.000
139.000
182.000
0.000
98.500
14.000
14.000
2.500
4052568453213
8096087 VZBD-2-S1-16-T-2-...
8096087
VZBD-2-S1-16-T-2-F0507-M-...
50
47.700
64.000
50.000
70.000
100.000
7.000
9.000
158.000
182.000
0.000
107.000
14.000
14.000
3.600
4052568453220
8096088 VZBD-21/2-S1-16-T...
8096088
VZBD-21/2-S1-16-T-2-F0710...
65
60.300
77.500
70.000
102.000
126.000
9.000
11.000
197.000
344.000
0.000
130.300
17.000
17.000
7.000
4052568453237
8096089 VZBD-3-S1-16-T-2-...
8096089
VZBD-3-S1-16-T-2-F0710-M-...
80
72.900
91.000
70.000
102.000
148.000
9.000
11.000
228.000
344.000
0.000
139.300
17.000
17.000
9.900
4052568453244
8096090 VZBD-4-S1-16-T-2-...
8096090
VZBD-4-S1-16-T-2-F1012-M-...
100
97.500
119.000
102.000
125.000
183.000
11.000
13.000
241.800
389.000
0.000
169.000
22.000
22.000
17.100
4052568453251
8096332 VZBD-1/2-S5-16-T-...
8096332
VZBD-1/2-S5-16-T-2-F0304-...
15
18.100
50.500
36.000
42.000
52.000
5.500
5.500
130.000
123.000
0.000
70.000
8.700
9.000
1.000
4052568453275
8096333 VZBD-3/4-S5-16-T-...
8096333
VZBD-3/4-S5-16-T-2-F0304-...
20
23.700
50.500
36.000
42.000
61.900
5.500
5.500
150.000
123.000
0.000
74.200
9.500
9.000
1.300
4052568453282
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求