magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VZAV - Butterfly valve
Festo
产品 (A - Z)
V
VZAV
Powered by
CAD模型選擇
{festo/parts/v/vzav/vzav_asmtab_presets.prj},{NB=8062084 VZAV-L-80-16-S8PN16-H1EP200-V5-V3-E---(0)},{TNR=8062084},{TYP=VZAV-L-80-16-S8PN16-H1EP200-V5-V3-E},{BA=L},{DN=80},{ROT=0},{ND=16},{AN=S8},{NA=PN16},{WG=H1},{OFG=EP200},{WW=V5},{WA=V3},{OFA=-},{DM=E},{CNSMASSEXACT=4.000},{GTIN=4052568437497}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
BA
设计
ⁿ/ₐ
DN
额定直径
[mm]
ND
额定压力
[bar]
AN
接口标准
ⁿ/ₐ
NA
额定压力接口st
ⁿ/ₐ
WG
外壳的材料
ⁿ/ₐ
OFG
表面处理,外壳
ⁿ/ₐ
WW
主轴材料
ⁿ/ₐ
WA
截止元件的材料
[mm]
OFA
表面处理,截止元件
ⁿ/ₐ
DM
密封材料
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8061951 VZAV-C-80-10-S8PN...
8061951
VZAV-C-80-10-S8PN16-H1EP2...
C
80
10
S8
PN16
H1
EP200
V5
H1
PA250
E
2.300
4052568436162
8061952 VZAV-C-100-10-S8P...
8061952
VZAV-C-100-10-S8PN16-H1EP...
C
100
10
S8
PN16
H1
EP200
V5
H1
PA250
E
3.900
4052568436179
8061953 VZAV-C-125-10-S8P...
8061953
VZAV-C-125-10-S8PN16-H1EP...
C
125
10
S8
PN16
H1
EP200
V5
H1
PA250
E
5.000
4052568436186
8061954 VZAV-C-150-10-S8P...
8061954
VZAV-C-150-10-S8PN16-H1EP...
C
150
10
S8
PN16
H1
EP200
V5
H1
PA250
E
5.900
4052568436193
8061955 VZAV-C-200-10-S8P...
8061955
VZAV-C-200-10-S8PN16-H1EP...
C
200
10
S8
PN16
H1
EP200
V5
H1
PA250
E
9.300
4052568436209
8061956 VZAV-C-250-10-S8P...
8061956
VZAV-C-250-10-S8PN16-H1EP...
C
250
10
S8
PN16
H1
EP200
V5
H1
PA250
E
17.000
4052568436216
8061957 VZAV-C-300-10-S8P...
8061957
VZAV-C-300-10-S8PN16-H1EP...
C
300
10
S8
PN16
H1
EP200
V5
H1
PA250
E
23.700
4052568436223
8061958 VZAV-C-80-10-S8PN...
8061958
VZAV-C-80-10-S8PN16-H1EP2...
C
80
10
S8
PN16
H1
EP200
V5
H1
PA250
N
2.300
4052568436230
8061959 VZAV-C-100-10-S8P...
8061959
VZAV-C-100-10-S8PN16-H1EP...
C
100
10
S8
PN16
H1
EP200
V5
H1
PA250
N
3.900
4052568436247
8061960 VZAV-C-125-10-S8P...
8061960
VZAV-C-125-10-S8PN16-H1EP...
C
125
10
S8
PN16
H1
EP200
V5
H1
PA250
N
5.000
4052568436254
8061961 VZAV-C-150-10-S8P...
8061961
VZAV-C-150-10-S8PN16-H1EP...
C
150
10
S8
PN16
H1
EP200
V5
H1
PA250
N
5.900
4052568436261
8061962 VZAV-C-200-10-S8P...
8061962
VZAV-C-200-10-S8PN16-H1EP...
C
200
10
S8
PN16
H1
EP200
V5
H1
PA250
N
9.300
4052568436278
8061963 VZAV-C-250-10-S8P...
8061963
VZAV-C-250-10-S8PN16-H1EP...
C
250
10
S8
PN16
H1
EP200
V5
H1
PA250
N
17.000
4052568436285
8061964 VZAV-C-300-10-S8P...
8061964
VZAV-C-300-10-S8PN16-H1EP...
C
300
10
S8
PN16
H1
EP200
V5
H1
PA250
N
23.700
4052568436292
8061965 VZAV-C-25-16-S8PN...
8061965
VZAV-C-25-16-S8PN16-H1EP2...
C
25
16
S8
PN16
H1
EP200
V5
H1
PA250
E
1.000
4052568436308
8061966 VZAV-C-32-16-S8PN...
8061966
VZAV-C-32-16-S8PN16-H1EP2...
C
32
16
S8
PN16
H1
EP200
V5
H1
PA250
E
1.000
4052568436315
8061967 VZAV-C-40-16-S8PN...
8061967
VZAV-C-40-16-S8PN16-H1EP2...
C
40
16
S8
PN16
H1
EP200
V5
H1
PA250
E
1.300
4052568436322
8061968 VZAV-C-50-16-S8PN...
8061968
VZAV-C-50-16-S8PN16-H1EP2...
C
50
16
S8
PN16
H1
EP200
V5
H1
PA250
E
1.800
4052568436339
8061969 VZAV-C-65-16-S8PN...
8061969
VZAV-C-65-16-S8PN16-H1EP2...
C
65
16
S8
PN16
H1
EP200
V5
H1
PA250
E
2.300
4052568436346
8061970 VZAV-C-80-16-S8PN...
8061970
VZAV-C-80-16-S8PN16-H1EP2...
C
80
16
S8
PN16
H1
EP200
V5
H1
PA250
E
2.300
4052568436353
8061971 VZAV-C-100-16-S8P...
8061971
VZAV-C-100-16-S8PN16-H1EP...
C
100
16
S8
PN16
H1
EP200
V5
H1
PA250
E
3.900
4052568436360
8061972 VZAV-C-125-16-S8P...
8061972
VZAV-C-125-16-S8PN16-H1EP...
C
125
16
S8
PN16
H1
EP200
V5
H1
PA250
E
5.000
4052568436377
8061973 VZAV-C-150-16-S8P...
8061973
VZAV-C-150-16-S8PN16-H1EP...
C
150
16
S8
PN16
H1
EP200
V5
H1
PA250
E
5.900
4052568436384
8061974 VZAV-C-200-16-S8P...
8061974
VZAV-C-200-16-S8PN16-H1EP...
C
200
16
S8
PN16
H1
EP200
V5
H1
PA250
E
9.300
4052568436391
8061975 VZAV-C-250-16-S8P...
8061975
VZAV-C-250-16-S8PN16-H1EP...
C
250
16
S8
PN16
H1
EP200
V5
H1
PA250
E
17.000
4052568436407
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求