magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VAOH-H9 - 手杆
Festo
产品 (A - Z)
V
VAOH
Powered by
CAD模型選擇
{festo/parts/v/vaoh/vaoh_h9.prj},{NB=542703 VAOH-11-H9},{TNR=542703},{TYP=VAOH-11-H9},{B=26.000},{H=36.000},{L=141.500},{L2=19.500},{L3=41.600},{L4=73.100},{SW=11.000},{DIND1=4.000},{DINL1=20.000},{T1=2.800},{T2=8.000},{T3=5.000},{SWN=7.000},{W=8.400},{CNSMASSEXACT=0.200},{L5=69.500},{L6=40.900},{L7=16.200},{L8=8.300},{L9=7.800},{L10=14.000},{B1=16.000},{B2=4.000},{B3=6.000},{L11=85.500},{X=4.000},{Y=15.000},{D1=4.100},{H1=4.000},{B4=2.200},{D0=9.000},{D2=4.300},{B5=0.800},{GTIN=4052568091194}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B
[mm]
H
[mm]
L
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
542702 VAOH-9-H9
542702
VAOH-9-H9
26.000
36.000
142.500
9.000
0.100
4052568091187
542703 VAOH-11-H9
542703
VAOH-11-H9
26.000
36.000
141.500
11.000
0.200
4052568091194
542704 VAOH-14-H9
542704
VAOH-14-H9
31.000
44.000
181.000
14.000
0.300
4052568091200
542705 VAOH-17-H9
542705
VAOH-17-H9
36.000
56.000
243.200
17.000
0.450
4052568091217
542706 VAOH-22-H9
542706
VAOH-22-H9
36.000
66.000
282.000
22.000
0.750
4052568091224
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求