magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VABF-S3-2-....-C-.. - 减压阀板
Festo
产品 (A - Z)
V
VABF
Powered by
CAD模型選擇
{festo/parts/v/vabf/vabf_s3_2_asmtab.prj},{NB=543536 VABF-S3-2-R4C2-C-6---(0_0)},{TNR=543536},{TYP=VABF-S3-2-R4C2-C-6},{BG=2},{BB=18},{RF=R4},{DA=C2},{PA=C},{RB=6},{L1=130.500},{L2=183.880},{L3=192.900},{L4=260.700},{L5=130.500},{L6=195.000},{KNOB=0},{GAUGE=0},{VERS=2},{CNSMASSEXACT=0.370},{GTIN=4052568181987}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
543524 VABF-S3-2-R1C2-C-6
543524
VABF-S3-2-R1C2-C-6
130.500
183.880
192.900
260.700
130.500
195.000
0.370
4052568181864
543526 VABF-S3-2-R1C2-C-1...
543526
VABF-S3-2-R1C2-C-10
130.500
183.880
192.900
260.700
130.500
195.000
0.370
4052568181888
543528 VABF-S3-2-R3C2-C-6
543528
VABF-S3-2-R3C2-C-6
130.500
183.880
192.900
260.700
130.500
195.000
0.245
4052568181901
543530 VABF-S3-2-R3C2-C-1...
543530
VABF-S3-2-R3C2-C-10
130.500
183.880
192.900
260.700
130.500
195.000
0.245
4052568181925
543532 VABF-S3-2-R2C2-C-6
543532
VABF-S3-2-R2C2-C-6
130.500
183.880
192.900
260.700
130.500
195.000
0.245
4052568181949
543534 VABF-S3-2-R2C2-C-1...
543534
VABF-S3-2-R2C2-C-10
130.500
183.880
192.900
260.700
130.500
195.000
0.245
4052568181963
543536 VABF-S3-2-R4C2-C-6
543536
VABF-S3-2-R4C2-C-6
130.500
183.880
192.900
260.700
130.500
195.000
0.370
4052568181987
543538 VABF-S3-2-R4C2-C-1...
543538
VABF-S3-2-R4C2-C-10
130.500
183.880
192.900
260.700
130.500
195.000
0.370
4052568182007
543540 VABF-S3-2-R5C2-C-6
543540
VABF-S3-2-R5C2-C-6
130.500
183.880
192.900
260.700
130.500
195.000
0.245
4052568182021
543542 VABF-S3-2-R5C2-C-1...
543542
VABF-S3-2-R5C2-C-10
130.500
183.880
192.900
260.700
130.500
195.000
0.245
4052568182045
546786 VABF-S3-2-R6C2-C-6
546786
VABF-S3-2-R6C2-C-6
130.500
183.880
192.900
260.700
130.500
195.000
0.245
4052568185312
546788 VABF-S3-2-R6C2-C-1...
546788
VABF-S3-2-R6C2-C-10
130.500
183.880
192.900
260.700
130.500
195.000
0.245
4052568185336
546790 VABF-S3-2-R7C2-C-6
546790
VABF-S3-2-R7C2-C-6
130.500
183.880
192.900
260.700
130.500
195.000
0.245
4052568185350
546792 VABF-S3-2-R7C2-C-1...
546792
VABF-S3-2-R7C2-C-10
130.500
183.880
192.900
260.700
130.500
195.000
0.245
4052568185374
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求