magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
SRBS - 位置传感器
Festo
产品 (A - Z)
S
SRBS
Powered by
CAD模型選擇
{festo/parts/s/srbs/srbs_asmtab.prj},{NB=2393546 SRBS-Q12-12-E270-EP-1-S-M8},{TNR=2393546},{TYP=SRBS-Q12-12-E270-EP-1-S-M8},{D1=44.600},{D2=M8x1},{D3=9.600},{L1=300.000},{L2=41.100},{L3=29.400},{SW1=3.0},{CNSMASSEXACT=0.042},{VERS=2},{PPATH=assemblies/srbs_asmtpl.prj},{GTIN=4052568264895}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
直径
[mm]
D2
螺纹
ⁿ/ₐ
D3
直径
[mm]
L1
长度
[mm]
L2
长度
[mm]
L3
长度
[mm]
SW1
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
2619969 SRBS-Q12-6-E270-E...
2619969
SRBS-Q12-6-E270-EP-1-S-M8
29.400
M8x1
9.600
300.000
41.100
25.400
1.5
0.025
4052568265410
2619972 SRBS-Q12-8-E270-E...
2619972
SRBS-Q12-8-E270-EP-1-S-M8
32.000
M8x1
9.600
300.000
41.100
27.400
2.0
0.030
4052568265427
2412001 SRBS-Q1-10-E270-E...
2412001
SRBS-Q1-10-E270-EP-1-S-M8
46.400
M8x1
9.600
300.000
41.100
29.800
2.5
0.035
4052568264956
2393546 SRBS-Q12-12-E270-...
2393546
SRBS-Q12-12-E270-EP-1-S-M...
44.600
M8x1
9.600
300.000
41.100
29.400
3.0
0.042
4052568264895
2393547 SRBS-Q12-16-E270-...
2393547
SRBS-Q12-16-E270-EP-1-S-M...
51.600
M8x1
9.600
300.000
41.100
33.900
4.0
0.055
4052568264901
2393548 SRBS-Q12-25-E270-...
2393548
SRBS-Q12-25-E270-EP-1-S-M...
64.500
M8x1
9.600
300.000
41.100
36.000
4.0
0.060
4052568264918
2393549 SRBS-Q12-32-E270-...
2393549
SRBS-Q12-32-E270-EP-1-S-M...
81.300
M8x1
9.600
300.000
41.100
38.900
5.0
0.081
4052568264925
2393550 SRBS-Q12-40-E270-...
2393550
SRBS-Q12-40-E270-EP-1-S-M...
98.300
M8x1
9.600
300.000
41.100
40.400
6.0
0.120
4052568264932
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求