magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSTF-R - T形快插螺纹接头
Festo
产品 (A - Z)
Q
QSTF
Powered by
CAD模型選擇
{festo/parts/q/qstf/qstf_b_r.prj},{NB=153186 QSTF-1/4-8-B},{TNR=153186},{TYP=QSTF-1/4-8-B},{D1=R1/4},{NENN=6.000},{D2=8.000},{D5=14.500},{D3=G1/4},{H1=38.500},{H2=11.000},{H3=32.500},{H4=9.500},{L1=28.200},{SW=17.000},{T=18.100},{CNSMASSEXACT=0.0380},{D10=13.400},{D14=19.600},{GH=1.500},{H5=19.500},{K1=14.000},{L11=3.800},{L13=4.800},{L5=1.500},{L7=14.200},{W3=3.000},{Z=13.800},{NDR=13.157},{KDR=11.445},{B=2.500},{GTIN=4052568032708}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定直径
[mm]
D2
气管外径
[mm]
D5
直径
[mm]
D3
螺纹
[mm]
H1
高度
[mm]
H2
高度
[mm]
H3
高度
[mm]
L1
长度
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
153182 QSTF-1/8-4-B
153182
QSTF-1/8-4-B
R1/8
2.800
4.000
10.000
G1/8
32.500
8.000
28.500
22.200
14.000
0.0220
4052568032661
153183 QSTF-1/8-6-B
153183
QSTF-1/8-6-B
R1/8
4.600
6.000
12.500
G1/8
32.500
8.000
28.500
24.200
14.000
0.0230
4052568032678
153184 QSTF-1/4-6-B
153184
QSTF-1/4-6-B
R1/4
4.300
6.000
12.500
G1/4
38.500
11.000
32.500
26.800
17.000
0.0370
4052568032685
153185 QSTF-1/8-8-B
153185
QSTF-1/8-8-B
R1/8
5.500
8.000
14.500
G1/8
32.500
8.000
28.500
26.200
14.000
0.0250
4052568032692
153186 QSTF-1/4-8-B
153186
QSTF-1/4-8-B
R1/4
6.000
8.000
14.500
G1/4
38.500
11.000
32.500
28.200
17.000
0.0380
4052568032708
153187 QSTF-3/8-8-B
153187
QSTF-3/8-8-B
R3/8
6.000
8.000
14.500
G3/8
44.500
12.000
38.200
30.200
21.000
0.0610
4052568032715
153188 QSTF-1/4-10-B
153188
QSTF-1/4-10-B
R1/4
7.100
10.000
17.500
G1/4
38.500
11.000
32.500
30.500
17.000
0.0410
4052568032722
153189 QSTF-3/8-10-B
153189
QSTF-3/8-10-B
R3/8
8.000
10.000
18.000
G3/8
44.500
12.000
38.200
32.500
21.000
0.0640
4052568032739
153190 QSTF-3/8-12-B
153190
QSTF-3/8-12-B
R3/8
9.300
12.000
21.000
G3/8
44.500
12.000
38.200
35.200
21.000
0.0670
4052568032746
153191 QSTF-1/2-12-B
153191
QSTF-1/2-12-B
R1/2
10.000
12.000
21.000
G1/2
52.200
13.000
44.000
38.200
24.000
0.1000
4052568032753
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求