magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSLV3-G - 分气接头
Festo
产品 (A - Z)
Q
QSLV3
Powered by
CAD模型選擇
{festo/parts/q/qslv3/qslv3_g.prj},{NB=186237 QSLV3-G1/4-8},{TNR=186237},{TYP=QSLV3-G1/4-8},{D1=G1/4},{NENN=4.200},{D2=8.000},{D5=14.500},{H1=61.200},{H2=5.600},{H3=15.400},{H4=15.000},{L1=27.700},{SW1=17.000},{T=18.100},{CNSMASSEXACT=0.0560},{K1=17.000},{GH=1.500},{D1N=13.157},{Z=13.800},{D6=19.000},{X=8.506},{GTIN=4052568040413}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
[mm]
NENN
额定直径
[mm]
D2
气管外径
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L1
[mm]
SW1
扳手开口宽度
[mm]
T
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
186233 QSLV3-G1/8-4
186233
QSLV3-G1/8-4
G1/8
2.400
4.000
10.000
53.700
5.100
13.400
13.000
22.200
14.000
14.900
0.0320
4052568040376
186234 QSLV3-G1/8-6
186234
QSLV3-G1/8-6
G1/8
3.200
6.000
12.500
53.700
5.100
13.400
13.000
24.200
14.000
17.000
0.0350
4052568040383
186235 QSLV3-G1/4-6
186235
QSLV3-G1/4-6
G1/4
3.200
6.000
12.500
55.200
5.600
14.400
13.000
24.200
17.000
17.000
0.0430
4052568040390
186236 QSLV3-G1/8-8
186236
QSLV3-G1/8-8
G1/8
4.300
8.000
14.500
60.700
5.100
15.400
15.000
27.700
17.000
18.100
0.0550
4052568040406
186237 QSLV3-G1/4-8
186237
QSLV3-G1/4-8
G1/4
4.200
8.000
14.500
61.200
5.600
15.400
15.000
27.700
17.000
18.100
0.0560
4052568040413
186238 QSLV3-G3/8-8
186238
QSLV3-G3/8-8
G3/8
4.300
8.000
14.500
62.700
6.600
15.900
15.000
27.700
19.000
18.100
0.0650
4052568040420
186239 QSLV3-G1/4-10
186239
QSLV3-G1/4-10
G1/4
5.200
10.000
17.500
72.200
5.600
18.900
18.000
31.700
22.000
20.200
0.0960
4052568040437
186240 QSLV3-G3/8-10
186240
QSLV3-G3/8-10
G3/8
5.300
10.000
17.500
73.300
6.600
19.400
18.000
31.700
22.000
20.200
0.0980
4052568040444
186241 QSLV3-G3/8-12
186241
QSLV3-G3/8-12
G3/8
6.400
12.000
21.000
87.500
6.600
24.200
21.600
36.700
27.000
23.400
0.1670
4052568075989
186242 QSLV3-G1/2-12
186242
QSLV3-G1/2-12
G1/2
6.500
12.000
21.000
88.500
7.600
24.200
21.600
36.700
27.000
23.400
0.1710
4052568075996
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求