magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSLL R - L型快插式螺纹接头,长
Festo
产品 (A - Z)
Q
QSLL
Powered by
CAD模型選擇
{festo/parts/q/qsll/qsll.prj},{NB=153079 QSLL-1/8-8},{TNR=153079},{TYP=QSLL-1/8-8},{D1=R 1/8},{NENN=6.000},{D2=8.000},{D5=14.500},{H1=22.700},{L1=40.500},{L2=8.000},{L3=43.800},{SW=12.000},{T=18.100},{CNSMASSEXACT=0.0160},{D1N=9.728},{Z=13.800},{D11=13.500},{L11=13.250},{L12=5.000},{GTIN=4052568031725}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
Nenndurchmesser
[mm]
D2
直径
[mm]
D5
直径
[mm]
H1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
SW
扳手开口宽度
[mm]
T
Tiefe
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
153076 QSLL-1/8-4
153076
QSLL-1/8-4
R 1/8
2.800
4.000
10.000
18.700
34.000
8.000
35.000
10.000
14.900
0.0110
4052568031695
190662 QSLL-1/4-4
190662
QSLL-1/4-4
R 1/4
2.800
4.000
10.000
20.700
41.000
11.000
40.000
14.000
14.900
0.0190
4052568042943
153077 QSLL-1/8-6
153077
QSLL-1/8-6
R 1/8
4.300
6.000
12.500
20.300
37.000
8.000
39.300
10.000
17.000
0.0130
4052568031701
153078 QSLL-1/4-6
153078
QSLL-1/4-6
R 1/4
4.300
6.000
12.500
21.800
42.500
11.000
42.700
14.000
17.000
0.0200
4052568031718
190663 QSLL-3/8-6
190663
QSLL-3/8-6
R 3/8
4.300
6.000
12.500
23.800
46.000
12.000
45.900
17.000
17.000
0.0330
4052568042950
153079 QSLL-1/8-8
153079
QSLL-1/8-8
R 1/8
6.000
8.000
14.500
22.700
40.500
8.000
43.800
12.000
18.100
0.0160
4052568031725
153080 QSLL-1/4-8
153080
QSLL-1/4-8
R 1/4
6.700
8.000
14.500
23.700
44.500
11.000
45.700
14.000
18.100
0.0220
4052568031732
153081 QSLL-3/8-8
153081
QSLL-3/8-8
R 3/8
6.700
8.000
14.500
24.700
47.500
12.000
48.400
17.000
18.100
0.0350
4052568031749
153082 QSLL-1/4-10
153082
QSLL-1/4-10
R 1/4
8.000
10.000
17.500
26.000
48.000
11.000
50.700
14.000
20.200
0.0260
4052568031756
153083 QSLL-3/8-10
153083
QSLL-3/8-10
R 3/8
8.300
10.000
17.500
27.000
51.500
12.000
53.900
17.000
20.200
0.0380
4052568031763
190664 QSLL-1/2-10
190664
QSLL-1/2-10
R 1/2
8.300
10.000
17.500
27.000
55.500
15.000
56.100
21.000
20.200
0.0630
4052568042967
153084 QSLL-3/8-12
153084
QSLL-3/8-12
R 3/8
10.000
12.000
21.000
29.700
55.500
12.000
59.700
17.000
23.400
0.0420
4052568031770
153085 QSLL-1/2-12
153085
QSLL-1/2-12
R 1/2
10.300
12.000
21.000
29.700
59.500
15.000
61.800
21.000
23.400
0.0680
4052568031787
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求