magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSLF - L型快插式螺纹接头
Festo
产品 (A - Z)
Q
QSLF
Powered by
CAD模型選擇
{festo/parts/q/qslf/qslf_b.prj},{NB=153276 QSLF-1/8-8-B},{TNR=153276},{TYP=QSLF-1/8-8-B},{D1=G1/8},{NENN=6.000},{D2=8.000},{D5=14.500},{H1=21.000},{H2=7.000},{L1=22.700},{SW=14.000},{T=18.100},{CNSMASSEXACT=0.0160},{NDR=9.728},{Z=13.800},{H3=10.000},{H3L=5.000},{H3D=13.800},{A=0.000},{GTIN=4052568033484}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定直径
[mm]
D2
气管外径
[mm]
D5
直径
[mm]
H1
高度
[mm]
H2
高度
[mm]
L1
长度
[mm]
SW
扳手开口宽度
[mm]
T
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
153273 QSLF-1/8-4-B
153273
QSLF-1/8-4-B
G1/8
2.800
4.000
10.000
20.000
7.000
18.700
14.000
14.900
0.0140
4052568033453
153274 QSLF-1/8-6-B
153274
QSLF-1/8-6-B
G1/8
4.200
6.000
12.500
20.500
7.000
20.300
14.000
17.000
0.0150
4052568033460
153275 QSLF-1/4-6-B
153275
QSLF-1/4-6-B
G1/4
4.300
6.000
12.500
25.000
9.500
21.800
17.000
17.000
0.0220
4052568033477
153276 QSLF-1/8-8-B
153276
QSLF-1/8-8-B
G1/8
6.000
8.000
14.500
21.000
7.000
22.700
14.000
18.100
0.0160
4052568033484
153277 QSLF-1/4-8-B
153277
QSLF-1/4-8-B
G1/4
6.700
8.000
14.500
25.000
9.500
23.700
17.000
18.100
0.0240
4052568033491
153278 QSLF-3/8-8-B
153278
QSLF-3/8-8-B
G3/8
6.700
8.000
14.500
27.500
11.000
24.700
21.000
18.100
0.0330
4052568033507
153279 QSLF-1/4-10-B
153279
QSLF-1/4-10-B
G1/4
8.000
10.000
17.500
25.500
9.500
26.000
17.000
20.200
0.0270
4052568033514
153280 QSLF-3/8-10-B
153280
QSLF-3/8-10-B
G3/8
8.300
10.000
17.500
28.500
11.000
27.000
21.000
20.200
0.0360
4052568033521
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求