magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSL-V0-G - L型快插式螺纹接头
Festo
产品 (A - Z)
Q
QSL
Powered by
CAD模型選擇
{festo/parts/q/qsl/qsl_vo_g.prj},{NB=186331 QSL-V0-G3/8-8},{TNR=186331},{TYP=QSL-V0-G3/8-8},{D1=G3/8},{NENN=6.700},{D2=8.000},{D5=16.000},{H1=27.200},{H2=5.800},{L1=29.900},{SW=19.000},{T1=23.300},{T2=17.400},{CNSMASSEXACT=0.03300},{NDR=16.662},{D=10.000},{D8=14.500},{K1=20.000},{T3=2.400},{GTIN=4052568041175}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气管外径
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
SW
扳手开口宽度
[mm]
T1
深度
[mm]
T2
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
186325 QSL-V0-G1/8-6
186325
QSL-V0-G1/8-6
G1/8
4.200
6.000
14.000
21.600
4.200
25.400
13.000
22.100
16.500
0.01500
4052568041113
186327 QSL-V0-G1/4-6
186327
QSL-V0-G1/4-6
G1/4
4.300
6.000
14.000
24.700
4.800
26.900
17.000
22.100
16.500
0.02300
4052568041137
186326 QSL-V0-G1/8-8
186326
QSL-V0-G1/8-8
G1/8
6.000
8.000
16.000
22.100
4.200
27.900
13.000
23.300
17.400
0.01600
4052568041120
186328 QSL-V0-G1/4-8
186328
QSL-V0-G1/4-8
G1/4
6.700
8.000
16.000
24.700
4.800
28.900
17.000
23.300
17.400
0.02500
4052568041144
186331 QSL-V0-G3/8-8
186331
QSL-V0-G3/8-8
G3/8
6.700
8.000
16.000
27.200
5.800
29.900
19.000
23.300
17.400
0.03300
4052568041175
186329 QSL-V0-G1/4-10
186329
QSL-V0-G1/4-10
G1/4
8.000
10.000
19.000
25.200
4.800
31.200
17.000
25.400
19.500
0.02900
4052568041151
186332 QSL-V0-G3/8-10
186332
QSL-V0-G3/8-10
G3/8
8.300
10.000
19.000
28.200
5.800
32.200
19.000
25.400
19.500
0.03700
4052568041182
186334 QSL-V0-G1/2-10
186334
QSL-V0-G1/2-10
G1/2
8.300
10.000
19.000
31.700
6.800
32.700
24.000
25.400
19.500
0.06500
4052568041205
186330 QSL-V0-G1/4-12
186330
QSL-V0-G1/4-12
G1/4
8.000
12.000
22.200
26.500
4.800
34.000
17.000
28.400
23.400
0.03300
4052568041168
186333 QSL-V0-G3/8-12
186333
QSL-V0-G3/8-12
G3/8
10.000
12.000
22.200
28.700
5.800
34.700
19.000
28.400
23.400
0.04100
4052568041199
186335 QSL-V0-G1/2-12
186335
QSL-V0-G1/2-12
G1/2
10.300
12.000
22.200
32.200
6.800
35.700
24.000
28.400
23.400
0.06900
4052568041212
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求