magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSL-F - L型快插式螺纹接头
Festo
产品 (A - Z)
Q
QSL
Powered by
CAD模型選擇
{festo/parts/q/qsl/qsl_f.prj},{NB=193422 QSL-F-G1/4-8},{TNR=193422},{TYP=QSL-F-G1/4-8},{INFO=2014-03-31},{D1=G 1/4B},{NW=6.000},{D2=8.000},{D5=15.800},{D6=13.000},{H1=21.000},{H2=6.500},{L1=23.000},{SW=16.000},{T=18.500},{CNSMASSEXACT=0.02400},{L6=0.000},{L3=1.700},{C=0.000},{D1NDR=13.157},{D1KDR=11.445},{EOLDATE=31.03.2014},{GTIN=}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2014年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
NPQH-L-Q - L型快插式螺纹接头
Festo
26.09.2023
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NW
额定尺寸
[mm]
D2
气管外径
[mm]
D5
[mm]
D6
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
SW
扳手开口宽度
[mm]
T
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
533849 QSL-F-M5-4
533849
QSL-F-M5-4
M5
2.200
4.000
8.000
9.000
19.700
4.000
18.200
8.000
15.000
0.01010
533851 QSL-F-M7-4
533851
QSL-F-M7-4
M7
2.200
4.000
10.200
9.000
21.700
5.500
18.200
9.000
15.000
0.01130
193418 QSL-F-G1/8-4
193418
QSL-F-G1/8-4
G 1/8B
3.000
4.000
12.800
11.000
18.200
5.500
17.700
13.000
15.000
0.01760
533850 QSL-F-M5-6
533850
QSL-F-M5-6
M5
2.200
6.000
8.000
11.000
19.700
4.000
20.600
8.000
17.300
0.01470
533852 QSL-F-M7-6
533852
QSL-F-M7-6
M7
2.200
6.000
10.200
11.000
21.700
5.500
20.600
9.000
17.300
0.01560
193419 QSL-F-G1/8-6
193419
QSL-F-G1/8-6
G 1/8B
3.800
6.000
12.800
11.000
18.200
5.500
19.800
13.000
17.300
0.01600
193421 QSL-F-G1/4-6
193421
QSL-F-G1/4-6
G 1/4B
5.000
6.000
15.800
11.000
21.000
6.500
22.100
16.000
17.300
0.02450
193420 QSL-F-G1/8-8
193420
QSL-F-G1/8-8
G 1/8B
3.800
8.000
12.800
13.000
20.200
5.500
23.000
13.000
18.500
0.02000
193422 QSL-F-G1/4-8
193422
QSL-F-G1/4-8
G 1/4B
6.000
8.000
15.800
13.000
21.000
6.500
23.000
16.000
18.500
0.02400
193424 QSL-F-G3/8-8
193424
QSL-F-G3/8-8
G 3/8B
7.000
8.000
20.000
13.000
24.000
7.500
24.500
18.000
18.500
0.03420
193423 QSL-F-G1/4-10
193423
QSL-F-G1/4-10
G 1/4B
6.000
10.000
15.800
16.000
23.000
6.500
26.400
16.000
20.400
0.03460
4052568017712
193425 QSL-F-G3/8-10
193425
QSL-F-G3/8-10
G 3/8B
8.800
10.000
20.000
16.000
24.000
7.500
26.400
18.000
20.400
0.03660
193426 QSL-F-G1/2-10
193426
QSL-F-G1/2-10
G 1/2B
9.000
10.000
25.000
17.000
29.000
9.000
27.900
21.000
20.400
0.06600
533853 QSL-F-G1/4-12
533853
QSL-F-G1/4-12
G 1/4B
6.000
12.000
15.800
19.000
23.000
6.500
28.900
16.000
22.100
0.04900
197486 QSL-F-G3/8-12
197486
QSL-F-G3/8-12
G 3/8B
8.800
12.000
20.000
19.000
24.000
7.500
28.900
18.000
22.100
0.05110
193427 QSL-F-G1/2-12
193427
QSL-F-G1/2-12
G 1/2B
10.000
12.000
25.000
19.000
29.000
9.000
28.900
21.000
22.100
0.07000
570448 QSL-F-G3/8-14
570448
QSL-F-G3/8-14
G 3/8B
12.000
14.000
20.000
21.000
28.000
7.500
31.500
18.000
23.500
0.06500
570449 QSL-F-G1/2-14
570449
QSL-F-G1/2-14
G 1/2B
12.000
14.000
25.000
21.000
33.000
9.000
31.500
21.000
23.500
0.07700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求