magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSL-R - L型快插式螺纹接头
Festo
产品 (A - Z)
Q
QSL
Powered by
CAD模型選擇
{festo/parts/q/qsl/qsl.prj},{NB=190658 QSL-1/8-10},{TNR=190658},{TYP=QSL-1/8-10},{D1=R 1/8},{NENN=6.000},{D2=10},{D5=17.500},{H1=25.000},{H2=8.000},{H3=29.800},{L1=25.500},{SW=12.000},{T=20.200},{CNSMASSEXACT=0.0180},{DNC=0},{D11=13.500},{H12=5.000},{D1N=9.728},{ZOLL=1/8},{Z=16.800},{VERS=1},{GTIN=4052568042912}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
D2
气管外径
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
SW
扳手开口宽度
[mm]
T
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
153045 QSL-1/8-4
153045
QSL-1/8-4
R 1/8
4
10.000
22.000
8.000
23.000
18.700
10.000
14.900
0.0100
4052568031459
130728 QSL-1/8-4-100
130728
QSL-1/8-4-100
R 1/8
4
10.000
22.000
8.000
23.000
18.700
10.000
14.900
0.0100
4052568024499
190659 QSL-1/4-4
190659
QSL-1/4-4
R 1/4
4
10.000
29.000
11.000
28.000
20.700
14.000
14.900
0.0180
4052568014865
153046 QSL-1/8-6
153046
QSL-1/8-6
R 1/8
6
12.500
22.500
8.000
24.800
20.300
10.000
17.000
0.0110
4052568011048
130729 QSL-1/8-6-100
130729
QSL-1/8-6-100
R 1/8
6
12.500
22.500
8.000
24.800
20.300
10.000
17.000
0.0110
4052568024505
153047 QSL-1/4-6
153047
QSL-1/4-6
R 1/4
6
12.500
28.000
11.000
28.200
21.800
14.000
17.000
0.0190
4052568011055
130731 QSL-1/4-6-100
130731
QSL-1/4-6-100
R 1/4
6
12.500
28.000
11.000
28.200
21.800
14.000
17.000
0.0190
4052568024529
190660 QSL-3/8-6
190660
QSL-3/8-6
R 3/8
6
12.500
31.500
12.000
31.400
23.800
17.000
17.000
0.0300
4052568042929
153048 QSL-1/8-8
153048
QSL-1/8-8
R 1/8
8
14.500
24.000
8.000
27.300
22.700
12.000
18.100
0.0140
4052568011062
130730 QSL-1/8-8-50
130730
QSL-1/8-8-50
R 1/8
8
14.500
24.000
8.000
27.300
22.700
12.000
18.100
0.0140
4052568024512
153049 QSL-1/4-8
153049
QSL-1/4-8
R 1/4
8
14.500
28.000
11.000
29.200
23.700
14.000
18.100
0.0200
4052568011079
130732 QSL-1/4-8-50
130732
QSL-1/4-8-50
R 1/4
8
14.500
28.000
11.000
29.200
23.700
14.000
18.100
0.0200
4052568024536
153050 QSL-3/8-8
153050
QSL-3/8-8
R 3/8
8
14.500
31.000
12.000
31.900
24.700
17.000
18.100
0.0310
4052568031466
130735 QSL-3/8-8-50
130735
QSL-3/8-8-50
R 3/8
8
14.500
31.000
12.000
31.900
24.700
17.000
18.100
0.0310
4052568024567
190658 QSL-1/8-10
190658
QSL-1/8-10
R 1/8
10
17.500
25.000
8.000
29.800
25.500
12.000
20.200
0.0180
4052568042912
153051 QSL-1/4-10
153051
QSL-1/4-10
R 1/4
10
17.500
28.500
11.000
31.200
26.000
14.000
20.200
0.0230
4052568031473
130733 QSL-1/4-10-50
130733
QSL-1/4-10-50
R 1/4
10
17.500
28.500
11.000
31.200
26.000
14.000
20.200
0.0230
4052568024543
153052 QSL-3/8-10
153052
QSL-3/8-10
R 3/8
10
17.500
32.000
12.000
34.400
27.000
17.000
20.200
0.0340
4052568031480
130736 QSL-3/8-10-20
130736
QSL-3/8-10-20
R 3/8
10
17.500
32.000
12.000
34.400
27.000
17.000
20.200
0.0340
4052568024574
190661 QSL-1/2-10
190661
QSL-1/2-10
R 1/2
10
17.500
36.000
15.000
36.600
27.500
21.000
20.200
0.0570
4052568042936
133192 QSL-1/2-10-50
133192
QSL-1/2-10-50
R 1/2
10
17.500
36.000
15.000
36.600
27.500
21.000
20.200
0.0570
4052568259358
164981 QSL-1/4-12
164981
QSL-1/4-12
R 1/4
12
21.000
29.800
11.000
34.200
29.000
14.000
23.400
0.0270
4052568012977
130734 QSL-1/4-12-20
130734
QSL-1/4-12-20
R 1/4
12
21.000
29.800
11.000
34.200
29.000
14.000
23.400
0.0270
4052568024550
153053 QSL-3/8-12
153053
QSL-3/8-12
R 3/8
12
21.000
32.500
12.000
36.700
29.700
17.000
23.400
0.0380
4052568031497
130737 QSL-3/8-12-20
130737
QSL-3/8-12-20
R 3/8
12
21.000
32.500
12.000
36.700
29.700
17.000
23.400
0.0380
4052568024581
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求