magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QBS (USA) - 插入式穿板接头
Festo
产品 (A - Z)
Q
QBS
Powered by
CAD模型選擇
{festo/parts/q/qbs/qbs_asmtab.prj},{NB=564750 QBS-1/4T-U},{TNR=564750},{TYP=QBS-1/4T-U},{D1=1/4},{NENN=5.000},{D5=M14x1},{L1=39.000},{L2=4.000},{SW=17.000},{T1=16.900},{CNSMASSEXACT=0.0296},{DN1=6.350},{DN5=14.000},{D7=10.000},{D8=13.000},{D10=12.500},{L3=26.200},{L5=15.500},{Z=11.800},{SCHL=M14X1-4-17},{PPATH=assemblies/qsb_asmtpl.prj},{GTIN=4052568366360}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
气管外径
[英寸]
NENN
额定尺寸
[mm]
D5
螺纹
ⁿ/ₐ
L1
[mm]
L2
[mm]
SW
扳手开口宽度
[mm]
T1
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
564748 QBS-5/32T-U
564748
QBS-5/32T-U
5/32
3.000
M12x1
35.500
4.000
14.000
14.700
0.0196
4052568366346
564749 QBS-3/16T-U
564749
QBS-3/16T-U
3/16
4.000
M14x1
36.600
4.000
17.000
15.600
0.0196
4052568366353
564750 QBS-1/4T-U
564750
QBS-1/4T-U
1/4
5.000
M14x1
39.000
4.000
17.000
16.900
0.0296
4052568366360
564751 QBS-5/16T-U
564751
QBS-5/16T-U
5/16
7.000
M16x1
42.200
5.000
19.000
18.400
0.0364
4052568366377
564752 QBS-3/8T-U
564752
QBS-3/8T-U
3/8
8.000
M20x1
43.000
5.000
24.000
19.500
0.0598
4052568366384
564753 QBS-1/2T-U
564753
QBS-1/2T-U
1/2
11.000
M22x1
49.500
5.000
26.000
22.600
0.0832
4052568366391
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求