magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QBLL (USA) - L型快插式螺纹接头,长
Festo
产品 (A - Z)
Q
QBLL
Powered by
CAD模型選擇
{festo/parts/q/qbll/qbll.prj},{NB=564678 QBLL-3/8-1/4-U},{TNR=564678},{TYP=QBLL-3/8-1/4-U},{D1=3/8 NPT},{NENN=4.500},{D2=1/4},{D5=13.000},{H1=45.000},{H2=11.500},{L1=20.000},{SW=11/16},{T1=16.800},{CNSMASSEXACT=0.0497},{DN1=17.145},{DN2=6.350},{SNW1=17.460},{Z=11.800},{H3=19.500},{D10=12.500},{D11=10.000},{L3=14.000},{B=10.300},{H4=9.000},{D6=14.000},{GTIN=4052568365646}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
[英寸]
NENN
额定尺寸
[mm]
D2
气管外径
[英寸]
D5
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
SW
扳手开口宽度
[英寸]
T1
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
564668 QBLL-1/8-5/32-U
564668
QBLL-1/8-5/32-U
1/8 NPT
3.000
5/32
10.500
36.000
8.500
18.450
7/16
14.900
0.0178
4052568365547
564672 QBLL-1/4-5/32-U
564672
QBLL-1/4-5/32-U
1/4 NPT
3.000
5/32
10.500
37.500
10.500
18.450
9/16
14.900
0.0318
4052568365585
564669 QBLL-1/8-3/16-U
564669
QBLL-1/8-3/16-U
1/8 NPT
3.000
3/16
11.500
36.000
8.500
18.450
7/16
15.900
0.0177
4052568365554
564673 QBLL-1/4-3/16-U
564673
QBLL-1/4-3/16-U
1/4 NPT
3.000
3/16
11.500
37.500
10.500
18.450
9/16
15.900
0.0317
4052568365592
567766 QBLL-3/8-3/16-U
567766
QBLL-3/8-3/16-U
3/8 NPT
3.000
3/16
11.500
39.000
11.500
18.450
11/16
15.900
0.0397
4052568369866
564670 QBLL-1/8-1/4-U
564670
QBLL-1/8-1/4-U
1/8 NPT
4.500
1/4
13.000
41.000
8.500
20.000
1/2
16.800
0.0287
4052568365561
564674 QBLL-1/4-1/4-U
564674
QBLL-1/4-1/4-U
1/4 NPT
4.500
1/4
13.000
44.000
10.500
20.000
9/16
16.800
0.0347
4052568365608
564678 QBLL-3/8-1/4-U
564678
QBLL-3/8-1/4-U
3/8 NPT
4.500
1/4
13.000
45.000
11.500
20.000
11/16
16.800
0.0497
4052568365646
564671 QBLL-1/8-5/16-U
564671
QBLL-1/8-5/16-U
1/8 NPT
6.000
5/16
14.800
44.500
8.500
22.700
9/16
18.700
0.0357
4052568365578
564675 QBLL-1/4-5/16-U
564675
QBLL-1/4-5/16-U
1/4 NPT
6.000
5/16
14.800
46.500
10.500
22.700
9/16
18.700
0.0397
4052568365615
564679 QBLL-3/8-5/16-U
564679
QBLL-3/8-5/16-U
3/8 NPT
6.000
5/16
14.800
50.500
11.500
22.700
11/16
18.700
0.0597
4052568365653
564676 QBLL-1/4-3/8-U
564676
QBLL-1/4-3/8-U
1/4 NPT
8.000
3/8
17.500
50.000
10.500
23.600
11/16
20.100
0.0642
4052568365622
564680 QBLL-3/8-3/8-U
564680
QBLL-3/8-3/8-U
3/8 NPT
8.000
3/8
17.500
51.000
11.500
24.600
11/16
20.100
0.0692
4052568365660
564682 QBLL-1/2-3/8-U
564682
QBLL-1/2-3/8-U
1/2 NPT
8.000
3/8
17.500
54.000
14.500
24.600
7/8
20.100
0.0992
4052568365684
564677 QBLL-1/4-1/2-U
564677
QBLL-1/4-1/2-U
1/4 NPT
8.000
1/2
21.000
57.500
10.500
27.300
3/4
22.900
0.0890
4052568365639
564681 QBLL-3/8-1/2-U
564681
QBLL-3/8-1/2-U
3/8 NPT
10.000
1/2
21.000
58.500
11.500
27.300
3/4
22.900
0.1190
4052568365677
564683 QBLL-1/2-1/2-U
564683
QBLL-1/2-1/2-U
1/2 NPT
10.000
1/2
21.000
61.500
14.500
27.300
7/8
22.900
0.1590
4052568365691
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求