magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQE-Y - Y型快插螺纹接头
Festo
产品 (A - Z)
N
NPQE
Powered by
CAD模型選擇
{festo/parts/n/npqe/npqe_y.prj},{NB=8113083 NPQE-Y-R14-Q4-P10---(high)},{TNR=8113083},{TYP=NPQE-Y-R14-Q4-P10},{LODLEVEL=high},{D1=R1/4},{D1N=13.157},{D2=4.000},{D5=10.500},{D6=3.300},{L1=46.500},{L2=11.000},{L3=14.000},{L4=40.500},{H1=11.000},{SW=14.000},{V1=1},{V2=1},{D01=17.000},{D02=10.500},{D03=7.500},{L1N=11.000},{L01=32.500},{L02=4.000},{L03=8.700},{L04=2.000},{R1=3.000},{D04=7.000},{B01=11.400},{L05=27.450},{L06=16.450},{L07=10.100},{L08=12.100},{R2=3.000},{D05=9.900},{D06=5.600},{D07=5.160},{D08=4.200},{L09=1.600},{L10=1.400},{L11=9.810},{L12=22.700},{B02=2.000},{D09=7.500},{C1=0.300},{L13=17.400},{L14=14.900},{D10=3.000},{L15=20.700},{CNSMASSEXACT=0.01624},{GTIN=4052568464110}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
D2
[mm]
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
H1
[mm]
SW
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8113079 NPQE-Y-R18-Q4-P10
8113079
NPQE-Y-R18-Q4-P10
R1/8
4.000
10.500
3.300
42.500
8.000
14.000
38.500
11.000
10.000
0.01224
4052568464073
8113080 NPQE-Y-R18-Q6-P10
8113080
NPQE-Y-R18-Q6-P10
R1/8
6.000
12.500
3.300
44.400
8.500
14.600
40.400
13.000
12.000
0.01475
4052568464080
8113081 NPQE-Y-R18-Q8-P10
8113081
NPQE-Y-R18-Q8-P10
R1/8
8.000
14.000
3.300
47.600
8.500
17.900
43.600
15.000
14.000
0.02110
4052568464097
8113082 NPQE-Y-R18-Q10-P1...
8113082
NPQE-Y-R18-Q10-P10
R1/8
10.000
18.000
4.300
56.800
8.500
20.400
52.800
18.000
17.000
0.03584
4052568464103
8113083 NPQE-Y-R14-Q4-P10
8113083
NPQE-Y-R14-Q4-P10
R1/4
4.000
10.500
3.300
46.500
11.000
14.000
40.500
11.000
14.000
0.01624
4052568464110
8113084 NPQE-Y-R14-Q6-P10
8113084
NPQE-Y-R14-Q6-P10
R1/4
6.000
12.500
3.300
47.600
11.000
14.600
41.600
13.000
14.000
0.01984
4052568464127
8113085 NPQE-Y-R14-Q8-P10
8113085
NPQE-Y-R14-Q8-P10
R1/4
8.000
14.000
3.300
50.300
11.000
17.600
44.300
15.000
14.000
0.02290
4052568464134
8113086 NPQE-Y-R14-Q10-P1...
8113086
NPQE-Y-R14-Q10-P10
R1/4
10.000
18.000
4.300
59.800
11.500
20.400
53.800
18.000
17.000
0.03914
4052568464141
8113087 NPQE-Y-R38-Q10-P5
8113087
NPQE-Y-R38-Q10-P5
R3/8
10.000
18.000
4.300
60.500
12.000
20.400
54.100
18.000
17.000
0.04082
4052568464158
8113088 NPQE-Y-R38-Q12-P5
8113088
NPQE-Y-R38-Q12-P5
R3/8
12.000
20.600
4.300
64.600
12.500
21.300
58.200
21.000
21.000
0.05854
4052568464165
8113089 NPQE-Y-R12-Q12-P5
8113089
NPQE-Y-R12-Q12-P5
R1/2
12.000
20.600
4.300
67.300
15.000
21.300
59.100
21.000
21.000
0.06421
4052568464172
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求