magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
N-(NPT) - 倒钩接头
Festo
产品 (A - Z)
N
N
Powered by
CAD模型選擇
{festo/parts/n/n/n_p_npt.prj},{NB=564848 N-3/4-P-19-NPT},{TNR=564848},{TYP=N-3/4-P-19-NPT},{L=66.680},{L1=36.000},{L2=12.700},{L3=8.000},{D1=20.800},{D2=19.000},{D3=16.500},{D4=20.000},{D5T=3/4 NPT},{D5=1.0500},{S=30.170},{CNSMASSEXACT=0.04400},{VER=1},{GTIN=4052568056964}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5T
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
564848 N-3/4-P-19-NPT
564848
N-3/4-P-19-NPT
66.680
36.000
12.700
8.000
20.800
19.000
16.500
20.000
3/4 NPT
0.04400
4052568056964
572243 N-1-P-19-NPT
572243
N-1-P-19-NPT
68.600
36.000
13.000
8.000
20.800
19.000
16.500
20.000
R1
0.07660
4052568058845
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求