magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
MN1H-NPT - 电磁阀
Festo
产品 (A - Z)
M
MN1H
Powered by
CAD模型選擇
{festo/parts/m/mn1h/mn1h_npt.prj},{NB=161729 MN1H-2-1/2-MS-NPT},{TNR=161729},{TYP=MN1H-2-1/2-MS-NPT},{VERS=5.000},{B=48.000},{D=1/2 NPT},{NDR=21.336},{D1=M 4},{H=67.000},{H1=46.000},{H2=15.000},{L=67.000},{L1=25.000},{L2=21.000},{L3=26.500},{L4=20.000},{SW=27.000},{CNSMASSEXACT=0.400},{GTIN=4052568312138}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B
宽度
[mm]
D
螺纹
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
H
高度
[mm]
H1
高度
[mm]
H2
高度
[mm]
L
长度
[mm]
L1
长度
[mm]
L2
长度
[mm]
L3
长度
[mm]
L4
长度
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
161724 MN1H-2-1/4-MS-NPT
161724
MN1H-2-1/4-MS-NPT
48.000
1/4 NPT
M 4
67.000
46.000
15.000
67.000
25.000
21.000
26.500
20.000
27.000
0.450
4052568312114
161726 MN1H-2-3/8-MS-NPT
161726
MN1H-2-3/8-MS-NPT
48.000
3/8 NPT
M 4
67.000
46.000
15.000
67.000
25.000
21.000
26.500
20.000
27.000
0.450
4052568312121
161729 MN1H-2-1/2-MS-NPT
161729
MN1H-2-1/2-MS-NPT
48.000
1/2 NPT
M 4
67.000
46.000
15.000
67.000
25.000
21.000
26.500
20.000
27.000
0.400
4052568312138
161730 MN1H-2-3/4-MS-NPT
161730
MN1H-2-3/4-MS-NPT
70.000
3/4 NPT
M 6
78.000
57.000
23.000
95.000
40.000
27.500
26.500
21.500
41.000
1.100
4052568312145
161733 MN1H-2-1-MS-NPT
161733
MN1H-2-1-MS-NPT
70.000
1 NPT
M 6
78.000
57.000
23.000
95.000
40.000
27.500
26.500
21.500
41.000
1.100
4052568312152
161735 MN1H-2-1 1/2-MS-NP...
161735
MN1H-2-1 1/2-MS-NPT
96.000
1 1/2 NPT
M 6
91.500
70.500
31.500
140.000
59.500
38.300
26.500
30.000
58.000
2.600
4052568312169
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求