magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LR-NPT (USA) - 减压阀
Festo
产品 (A - Z)
L
LR
Powered by
CAD模型選擇
{festo/parts/l/lr/lr_d_npt_asmtab.prj},{NB=173661 LR-1/2-D-O-MIDI-NPT---(0)},{TNR=173661},{TYP=LR-1/2-D-O-MIDI-NPT},{INFO=},{HUB=0},{HUB1=3.000},{B1=85.000},{B2=70.000},{B3=55.000},{B4=95.000},{D1=1/2 NPT},{D2=50.000},{D3=M5},{D4=M52x1.5},{D5=50.000},{H1=32.000},{H2=22.000},{L1=135.000},{L4=99.000},{L5=5.000},{L6=130.000},{L7=60.000},{T1=8.000},{SW1=14.000},{SW2=36.000},{V=1.000},{CNSMASSEXACT=0.66000},{PPATH=assemblies/lr_d_asmtpl.prj},{EOLDATE=},{GTIN=4052568313319}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
螺纹
ⁿ/ₐ
D2
[mm]
D3
螺纹
ⁿ/ₐ
D4
螺纹
ⁿ/ₐ
D5
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
T1
[mm]
SW1
[mm]
SW2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
173644 LR-1/8-D-MINI-NPT
173644
LR-1/8-D-MINI-NPT
64.000
52.000
40.000
76.000
1/8 NPT
31.000
M4
M36x1.5
39.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.35000
4052568313159
173645 LR-1/8-D-O-MINI-NP...
173645
LR-1/8-D-O-MINI-NPT
64.000
52.000
40.000
76.000
1/8 NPT
31.000
M4
M36x1.5
41.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.30000
4052568313166
173646 LR-1/8-D-7-MINI-NP...
173646
LR-1/8-D-7-MINI-NPT
64.000
52.000
40.000
76.000
1/8 NPT
31.000
M4
M36x1.5
39.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.35000
4052568313173
173647 LR-1/8-D-7-O-MINI-...
173647
LR-1/8-D-7-O-MINI-NPT
64.000
52.000
40.000
76.000
1/8 NPT
31.000
M4
M36x1.5
41.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.30000
4052568313180
173648 LR-1/4-D-MINI-NPT
173648
LR-1/4-D-MINI-NPT
64.000
52.000
40.000
76.000
1/4 NPT
31.000
M4
M36x1.5
39.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.35000
4052568313197
173649 LR-1/4-D-O-MINI-NP...
173649
LR-1/4-D-O-MINI-NPT
64.000
52.000
40.000
76.000
1/4 NPT
31.000
M4
M36x1.5
41.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.35000
4052568313203
173650 LR-1/4-D-7-MINI-NP...
173650
LR-1/4-D-7-MINI-NPT
64.000
52.000
40.000
76.000
1/4 NPT
31.000
M4
M36x1.5
39.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.35000
4052568313210
173651 LR-1/4-D-7-O-MINI-...
173651
LR-1/4-D-7-O-MINI-NPT
64.000
52.000
40.000
76.000
1/4 NPT
31.000
M4
M36x1.5
41.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.30000
4052568013868
173652 LR-3/8-D-MINI-NPT
173652
LR-3/8-D-MINI-NPT
70.000
52.000
40.000
76.000
3/8 NPT
31.000
M4
M36x1.5
39.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.35000
4052568313227
173653 LR-3/8-D-O-MINI-NP...
173653
LR-3/8-D-O-MINI-NPT
70.000
52.000
40.000
76.000
3/8 NPT
31.000
M4
M36x1.5
41.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.30000
4052568313234
173654 LR-3/8-D-7-MINI-NP...
173654
LR-3/8-D-7-MINI-NPT
70.000
52.000
40.000
76.000
3/8 NPT
31.000
M4
M36x1.5
39.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.35000
4052568313241
173655 LR-3/8-D-7-O-MINI-...
173655
LR-3/8-D-7-O-MINI-NPT
70.000
52.000
40.000
76.000
3/8 NPT
31.000
M4
M36x1.5
41.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.30000
4052568313258
173656 LR-3/8-D-MIDI-NPT
173656
LR-3/8-D-MIDI-NPT
85.000
70.000
55.000
95.000
3/8 NPT
50.000
M5
M52x1.5
39.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.72000
4052568313265
173657 LR-3/8-D-O-MIDI-NP...
173657
LR-3/8-D-O-MIDI-NPT
85.000
70.000
55.000
95.000
3/8 NPT
50.000
M5
M52x1.5
50.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.66000
4052568313272
173658 LR-3/8-D-7-MIDI-NP...
173658
LR-3/8-D-7-MIDI-NPT
85.000
70.000
55.000
95.000
3/8 NPT
50.000
M5
M52x1.5
39.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.72000
4052568313289
173659 LR-3/8-D-7-O-MIDI-...
173659
LR-3/8-D-7-O-MIDI-NPT
85.000
70.000
55.000
95.000
3/8 NPT
50.000
M5
M52x1.5
50.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.66000
4052568313296
173660 LR-1/2-D-MIDI-NPT
173660
LR-1/2-D-MIDI-NPT
85.000
70.000
55.000
95.000
1/2 NPT
50.000
M5
M52x1.5
39.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.72000
4052568313302
173661 LR-1/2-D-O-MIDI-NP...
173661
LR-1/2-D-O-MIDI-NPT
85.000
70.000
55.000
95.000
1/2 NPT
50.000
M5
M52x1.5
50.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.66000
4052568313319
173662 LR-1/2-D-7-MIDI-NP...
173662
LR-1/2-D-7-MIDI-NPT
85.000
70.000
55.000
95.000
1/2 NPT
50.000
M5
M52x1.5
39.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.72000
4052568313326
173663 LR-1/2-D-7-O-MIDI-...
173663
LR-1/2-D-7-O-MIDI-NPT
85.000
70.000
55.000
95.000
1/2 NPT
50.000
M5
M52x1.5
50.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.66000
4052568313333
173664 LR-3/4-D-MIDI-NPT
173664
LR-3/4-D-MIDI-NPT
85.000
70.000
55.000
95.000
3/4 NPT
50.000
M5
M52x1.5
39.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.72000
4052568313340
173665 LR-3/4-D-O-MIDI-NP...
173665
LR-3/4-D-O-MIDI-NPT
85.000
70.000
55.000
95.000
3/4 NPT
50.000
M5
M52x1.5
50.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.66000
4052568313357
173666 LR-3/4-D-7-MIDI-NP...
173666
LR-3/4-D-7-MIDI-NPT
85.000
70.000
55.000
95.000
3/4 NPT
50.000
M5
M52x1.5
39.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.72000
4052568313364
173667 LR-3/4-D-7-O-MIDI-...
173667
LR-3/4-D-7-O-MIDI-NPT
85.000
70.000
55.000
95.000
3/4 NPT
50.000
M5
M52x1.5
50.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.66000
4052568313371
173668 LR-3/4-D-MAXI-NPT
173668
LR-3/4-D-MAXI-NPT
96.000
80.000
66.000
107.000
3/4 NPT
31.000
M5
M36x1.5
39.000
32.000
22.000
125.000
82.000
4.000
111.000
60.000
8.000
14.000
22.000
0.80000
4052568313388
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求