magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LCKN - L型快拧接头
Festo
产品 (A - Z)
L
LCKN
Powered by
CAD模型選擇
{festo/parts/l/lckn/lckn.prj},{NB=164998 LCKN-1/8-PK-4},{TNR=164998},{H1=27.000},{H2=4.700},{H3=16.300},{L1=28.500},{L2=22.000},{SW1=13.000},{SW2=12.000},{NW=2.600},{CNSMASSEXACT=0.00187},{L4=5.800},{D2=9.728},{D3=11.500},{D4=11.600},{D5=10.000},{D6=6.200},{D7=1.200},{D8=8.917},{L3=11.000},{L5=3.500},{L6=0.200},{L7=0.000},{L16=9.000},{R1=0.100},{W1=90.000},{D9=12.800},{H4=1.800},{H5=2.000},{D10=12.600},{L8=13.000},{L18=12.000},{L19=13.000},{L9=14.700},{L11=7.800},{R2=3.500},{R4=15.808},{R3=1.800},{R5=15.805},{D12=10.000},{L12=7.200},{L13=7.000},{D13=4.800},{D14=3.900},{W2=20.000},{D15=5.200},{L14=3.200},{L15=0.200},{R6=0.400},{R7=0.200},{R8=0.400},{NW2=4.800},{L17=2.000},{W3=60.000},{TYP=LCKN-1/8-PK-4}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2017年3月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
LCK - L型快拧接头
Festo
24.08.2023
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
SW1
[mm]
SW2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
164995 LCKN-M5-PK-3
164995
LCKN-M5-PK-3
M5
22.700
3.550
15.150
20.100
16.100
7.000
8.000
0.00770
4052568037000
164996 LCKN-M5-PK-4
164996
LCKN-M5-PK-4
M5
24.300
3.550
15.750
23.200
19.200
7.000
0.000
0.00116
4052568037017
164997 LCKN-1/8-PK-3
164997
LCKN-1/8-PK-3
G1/8
24.600
4.700
15.900
25.400
18.900
13.000
8.000
0.00127
4052568037024
164998 LCKN-1/8-PK-4
164998
LCKN-1/8-PK-4
G1/8
27.000
4.700
16.300
28.500
22.000
13.000
12.000
0.00187
4052568037031
164999 LCKN-1/8-PK-6
164999
LCKN-1/8-PK-6
G1/8
30.300
4.700
18.600
28.600
22.100
13.000
14.000
0.00231
4052568037048
165000 LCKN-1/4-PK-4
165000
LCKN-1/4-PK-4
G1/4
29.500
5.800
17.700
28.500
22.000
17.000
12.000
0.00220
4052568037055
165001 LCKN-1/4-PK-6
165001
LCKN-1/4-PK-6
G1/4
32.800
5.800
20.000
28.600
22.100
17.000
14.000
0.00261
4052568037062
165002 LCKN-3/8-PK-6
165002
LCKN-3/8-PK-6
G3/8
33.800
6.000
20.800
28.600
22.100
19.000
14.000
0.00288
4052568037079
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求