magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HGW - 摆动气爪
Festo
产品 (A - Z)
H
HGW
Powered by
CAD模型選擇
{festo/parts/h/hgw/hgw_asm_tab.prj},{NB=161833 HGW-16-A---(asm_0_1)},{TNR=161833},{TYP=HGW-16-A},{INFO=2011-12-31},{KDM=16},{OW=0},{ZBH=1},{B1=33.400},{B2=16.000},{B3=24.000},{B4=13.000},{B5=8.000},{D2=M 3},{D3=5.000},{D4=2.500},{D5=2.500},{D6=3.200},{EE=M 3},{H1=81.000},{H2=53.200},{H3=23.000},{H4=12.250},{H5=9.000},{H6=4.500},{H7=7.500},{H8=13.700},{H9=65.500},{H10=52.300},{H11=7.500},{L1=19.000},{L2=5.500},{L3=4.000},{L4=10.000},{L6=0.000},{T1=1.200},{T2=7.000},{T3=7.000},{T4=4.500},{T5=1.200},{OWK=18.000},{D2P=3.000},{KDR2=2.459},{EEP=3.000},{KDREE=2.459},{VERS=2.000},{EOLDATE=31.12.2011}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2011年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DHWS - 摆动气爪
Festo
22.08.2023
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D2
螺纹
ⁿ/ₐ
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
EE
螺纹
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H10
[mm]
H11
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L6
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
174818 HGW-10-A
174818
HGW-10-A
24.000
15.000
17.000
9.750
5.500
M 3
5.000
2.500
2.000
2.200
M 3
56.300
34.500
16.000
8.800
7.000
3.500
5.750
10.750
44.800
27.500
12.300
14.000
2.000
3.000
7.000
2.000
1.200
12.300
0.000
3.500
1.200
161833 HGW-16-A
161833
HGW-16-A
33.400
16.000
24.000
13.000
8.000
M 3
5.000
2.500
2.500
3.200
M 3
81.000
53.200
23.000
12.250
9.000
4.500
7.500
13.700
65.500
52.300
7.500
19.000
5.500
4.000
10.000
0.000
1.200
7.000
7.000
4.500
1.200
161834 HGW-25-A
161834
HGW-25-A
44.000
25.000
32.000
18.000
10.000
M 4
7.000
3.300
3.000
3.200
M 5
100.000
63.500
24.700
14.300
11.000
5.500
8.800
18.700
80.700
65.000
7.500
29.500
8.750
5.000
14.000
0.000
1.600
7.000
8.000
6.500
1.400
161835 HGW-32-A
161835
HGW-32-A
51.000
29.000
37.000
20.500
12.000
M 6
9.000
5.100
3.000
4.300
G 1/8
116.000
73.000
25.000
20.000
13.000
6.500
11.000
22.000
92.500
72.000
11.000
38.000
9.500
6.000
17.000
0.000
2.100
10.000
14.000
6.500
1.900
161836 HGW-40-A
161836
HGW-40-A
59.000
33.000
42.000
23.500
15.000
M 8
12.000
6.400
4.000
5.300
G 1/8
129.000
79.500
47.000
8.000
14.000
7.000
12.000
25.500
103.000
74.000
17.500
49.000
11.000
8.000
21.000
0.000
2.600
15.000
15.000
6.500
2.400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求