magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HGPT-B - 平行气爪
Festo
产品 (A - Z)
H
HGPT
Powered by
CAD模型選擇
{festo/parts/h/hgpt/hgpt_b_asmtab.prj},{NB=560215 HGPT-35-A-B-F-G2---(0)},{TNR=560215},{VERS2=2.000},{V=1.000},{VERS1=8.000},{L1=52.000},{L2=39.000},{L3=80.000},{L4=88.000},{L5=80.000},{L6=5.500},{L7=40.000},{L8=52.000},{L9=64.000},{L10=16.000},{L11=5.500},{L12=40.000},{L13=7.000},{L14=5.500},{L15=13.000},{L16=0.000},{H1=30.000},{H2=38.000},{H3=38.000},{H4=54.000},{H5=66.000},{H6=67.000},{H7=5.500},{H8=19.000},{B1=42.000},{B2=32.000},{B3=13.000},{B4=12.000},{T1=4.500},{T2=16.000},{T3=3.000},{T4=6.500},{T5=5.500},{T6=6.000},{T7=2.100},{T8=8.500},{T9=8.500},{T10=19.000},{T11=1.600},{T12=9.000},{T13=1.600},{T14=1.600},{D1=4.000},{D2=9.200},{D3=5.300},{D4=4.000},{D5=4.200},{D6=8.000},{D7=9.000},{D8=7.000},{D9=7.000},{HUBST=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
VERS1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
L13
[mm]
L14
[mm]
L15
[mm]
L16
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
T6
[mm]
T7
[mm]
T8
[mm]
T9
[mm]
T10
[mm]
T11
[mm]
T12
[mm]
T13
[mm]
T14
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
D8
[mm]
D9
[mm]
D10
[mm]
G1
ⁿ/ₐ
G2
ⁿ/ₐ
G3
ⁿ/ₐ
G4
ⁿ/ₐ
G5
ⁿ/ₐ
G6
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
560192 HGPT-16-A-B---(0)
560192
HGPT-16-A-B
1.000
29.000
22.000
44.000
50.000
44.000
5.500
20.000
29.000
36.000
8.000
3.000
20.000
6.000
1.000
6.000
0.000
12.000
15.000
17.500
23.700
28.000
29.000
2.250
8.500
24.000
17.000
4.000
6.000
4.000
15.000
3.000
5.500
5.500
4.000
1.300
5.000
5.500
14.000
0.000
3.000
1.300
0.000
2.000
4.600
2.600
2.000
2.600
4.600
5.000
0.000
5.000
0.000
M3
M5
M3
M3
M3
M2
0.085
4052568206574
560195 HGPT-16-A-B-F---(0...
560195
HGPT-16-A-B-F
1.000
29.000
22.000
44.000
47.000
44.000
5.500
20.000
29.000
36.000
8.000
3.000
20.000
6.000
1.000
6.000
0.000
12.000
15.000
17.500
23.700
28.000
29.000
2.250
8.500
24.000
17.000
4.000
6.000
4.000
15.000
3.000
5.500
5.500
4.000
1.300
5.000
5.500
14.000
0.000
3.000
1.300
0.000
2.000
4.600
2.600
2.000
2.600
4.600
5.000
0.000
5.000
0.000
M3
M5
M3
M3
M3
M2
0.085
4052568206604
560193 HGPT-16-A-B-G1---(...
560193
HGPT-16-A-B-G1
2.000
29.000
22.000
44.000
50.000
44.000
5.500
20.000
29.000
36.000
8.000
3.000
20.000
6.000
1.000
6.000
0.000
12.000
23.000
25.500
31.700
36.000
37.000
2.250
8.500
24.000
17.000
4.000
6.000
4.000
15.000
3.000
5.500
5.500
4.000
1.300
5.000
5.500
22.000
0.000
3.000
1.300
0.000
2.000
4.600
2.600
2.000
2.600
4.600
5.000
0.000
5.000
0.000
M3
M5
M3
M3
M3
M2
0.100
4052568206581
560196 HGPT-16-A-B-F-G1--...
560196
HGPT-16-A-B-F-G1
2.000
29.000
22.000
44.000
47.000
44.000
5.500
20.000
29.000
36.000
8.000
3.000
20.000
6.000
1.000
6.000
0.000
12.000
23.000
25.500
31.700
36.000
37.000
2.250
8.500
24.000
17.000
4.000
6.000
4.000
15.000
3.000
5.500
5.500
4.000
1.300
5.000
5.500
22.000
0.000
3.000
1.300
0.000
2.000
4.600
2.600
2.000
2.600
4.600
5.000
0.000
5.000
0.000
M3
M5
M3
M3
M3
M2
0.100
4052568206611
560194 HGPT-16-A-B-G2---(...
560194
HGPT-16-A-B-G2
2.000
29.000
22.000
44.000
50.000
44.000
5.500
20.000
29.000
36.000
8.000
3.000
20.000
6.000
1.000
6.000
0.000
12.000
23.000
25.500
31.700
36.000
37.000
2.250
8.500
24.000
17.000
4.000
6.000
4.000
15.000
3.000
5.500
5.500
4.000
1.300
5.000
5.500
22.000
0.000
3.000
1.300
0.000
2.000
4.600
2.600
2.000
2.600
4.600
5.000
0.000
5.000
0.000
M3
M5
M3
M3
M3
M2
0.100
4052568206598
560197 HGPT-16-A-B-F-G2--...
560197
HGPT-16-A-B-F-G2
2.000
29.000
22.000
44.000
47.000
44.000
5.500
20.000
29.000
36.000
8.000
3.000
20.000
6.000
1.000
6.000
0.000
12.000
23.000
25.500
31.700
36.000
37.000
2.250
8.500
24.000
17.000
4.000
6.000
4.000
15.000
3.000
5.500
5.500
4.000
1.300
5.000
5.500
22.000
0.000
3.000
1.300
0.000
2.000
4.600
2.600
2.000
2.600
4.600
5.000
0.000
5.000
0.000
M3
M5
M3
M3
M3
M2
0.100
4052568206628
560198 HGPT-20-A-B---(0)
560198
HGPT-20-A-B
3.000
35.000
22.600
56.000
64.000
56.000
2.500
24.000
35.000
44.000
12.000
3.250
24.000
6.000
2.500
6.000
6.000
10.000
15.000
14.500
23.000
30.000
31.000
3.000
12.000
28.000
22.000
8.700
6.500
4.000
19.000
3.000
5.500
5.500
5.000
1.300
5.500
6.500
11.000
1.300
6.000
1.300
0.000
3.000
6.000
3.200
3.000
3.300
6.000
5.000
5.000
5.000
0.000
M3
M5
M4
M3
M3
M3
0.135
4052568206635
560201 HGPT-20-A-B-F---(0...
560201
HGPT-20-A-B-F
3.000
35.000
22.600
56.000
60.000
56.000
2.500
24.000
35.000
44.000
12.000
3.250
24.000
6.000
2.500
6.000
6.000
10.000
15.000
14.500
23.000
30.000
31.000
3.000
12.000
28.000
22.000
8.700
6.500
4.000
19.000
3.000
5.500
5.500
5.000
1.300
5.500
6.500
11.000
1.300
6.000
1.300
0.000
3.000
6.000
3.200
3.000
3.300
6.000
5.000
5.000
5.000
0.000
M3
M5
M4
M3
M3
M3
0.135
4052568206666
560199 HGPT-20-A-B-G1---(...
560199
HGPT-20-A-B-G1
4.000
35.000
22.600
56.000
64.000
56.000
2.500
24.000
35.000
44.000
12.000
3.250
24.000
6.000
2.500
6.000
6.000
15.000
22.000
21.500
30.000
37.000
38.000
3.000
12.000
28.000
22.000
8.700
6.500
4.000
19.000
3.000
5.500
5.500
5.000
1.300
5.500
6.500
11.000
1.300
6.000
1.300
0.000
3.000
6.000
3.200
3.000
3.300
6.000
5.000
5.000
5.000
0.000
M3
M5
M4
M3
M3
M3
0.155
4052568206642
560202 HGPT-20-A-B-F-G1--...
560202
HGPT-20-A-B-F-G1
4.000
35.000
22.600
56.000
60.000
56.000
2.500
24.000
35.000
44.000
12.000
3.250
24.000
6.000
2.500
6.000
6.000
15.000
22.000
21.500
30.000
37.000
38.000
3.000
12.000
28.000
22.000
8.700
6.500
4.000
19.000
3.000
5.500
5.500
5.000
1.300
5.500
6.500
11.000
1.300
6.000
1.300
0.000
3.000
6.000
3.200
3.000
3.300
6.000
5.000
5.000
5.000
0.000
M3
M5
M4
M3
M3
M3
0.155
4052568206673
560200 HGPT-20-A-B-G2---(...
560200
HGPT-20-A-B-G2
4.000
35.000
22.600
56.000
64.000
56.000
2.500
24.000
35.000
44.000
12.000
3.250
24.000
6.000
2.500
6.000
6.000
15.000
22.000
21.500
30.000
37.000
38.000
3.000
12.000
28.000
22.000
8.700
6.500
4.000
19.000
3.000
5.500
5.500
5.000
1.300
5.500
6.500
11.000
1.300
6.000
1.300
0.000
3.000
6.000
3.200
3.000
3.300
6.000
5.000
5.000
5.000
0.000
M3
M5
M4
M3
M3
M3
0.155
4052568206659
560203 HGPT-20-A-B-F-G2--...
560203
HGPT-20-A-B-F-G2
4.000
35.000
22.600
56.000
60.000
56.000
2.500
24.000
35.000
44.000
12.000
3.250
24.000
6.000
2.500
6.000
6.000
15.000
22.000
21.500
30.000
37.000
38.000
3.000
12.000
28.000
22.000
8.700
6.500
4.000
19.000
3.000
5.500
5.500
5.000
1.300
5.500
6.500
11.000
1.300
6.000
1.300
0.000
3.000
6.000
3.200
3.000
3.300
6.000
5.000
5.000
5.000
0.000
M3
M5
M4
M3
M3
M3
0.155
4052568206680
560204 HGPT-25-A-B---(0)
560204
HGPT-25-A-B
5.000
42.000
29.000
64.000
76.000
64.000
3.500
31.000
42.000
52.000
13.000
4.750
20.000
7.000
3.500
6.000
8.000
10.000
15.000
17.500
28.000
38.000
39.000
4.500
16.000
36.000
27.000
11.000
10.000
4.500
24.000
3.000
6.700
5.500
6.000
1.600
6.500
8.500
15.000
1.300
6.000
1.600
1.600
4.000
8.000
4.200
4.000
4.200
8.000
7.000
5.000
7.000
7.000
M3
M5
M5
M4
M5
M3
0.266
4052568206697
560207 HGPT-25-A-B-F---(0...
560207
HGPT-25-A-B-F
5.000
42.000
29.000
64.000
70.000
64.000
3.500
31.000
42.000
52.000
13.000
4.750
20.000
7.000
3.500
6.000
8.000
10.000
15.000
17.500
28.000
38.000
39.000
4.500
16.000
36.000
27.000
11.000
10.000
4.500
24.000
3.000
6.700
5.500
6.000
1.600
6.500
8.500
15.000
1.300
6.000
1.600
1.600
4.000
8.000
4.200
4.000
4.200
8.000
7.000
5.000
7.000
7.000
M3
M5
M5
M4
M5
M3
0.266
4052568206727
560205 HGPT-25-A-B-G1---(...
560205
HGPT-25-A-B-G1
6.000
42.000
29.000
64.000
76.000
64.000
3.500
31.000
42.000
52.000
13.000
4.750
20.000
7.000
3.500
6.000
8.000
20.000
33.000
35.500
46.000
56.000
57.000
4.500
16.000
36.000
27.000
11.000
10.000
4.500
24.000
3.000
6.700
5.500
6.000
1.600
6.500
8.500
15.000
1.300
6.000
1.600
1.600
4.000
8.000
4.200
4.000
4.200
8.000
7.000
5.000
7.000
7.000
M3
M5
M5
M4
M5
M3
0.353
4052568206703
560208 HGPT-25-A-B-F-G1--...
560208
HGPT-25-A-B-F-G1
6.000
42.000
29.000
64.000
70.000
64.000
3.500
31.000
42.000
52.000
13.000
4.750
20.000
7.000
3.500
6.000
8.000
20.000
33.000
35.500
46.000
56.000
57.000
4.500
16.000
36.000
27.000
11.000
10.000
4.500
24.000
3.000
6.700
5.500
6.000
1.600
6.500
8.500
15.000
1.300
6.000
1.600
1.600
4.000
8.000
4.200
4.000
4.200
8.000
7.000
5.000
7.000
7.000
M3
M5
M5
M4
M5
M3
0.353
4052568206734
560206 HGPT-25-A-B-G2---(...
560206
HGPT-25-A-B-G2
6.000
42.000
29.000
64.000
76.000
64.000
3.500
31.000
42.000
52.000
13.000
4.750
20.000
7.000
3.500
6.000
8.000
20.000
33.000
35.500
46.000
56.000
57.000
4.500
16.000
36.000
27.000
11.000
10.000
4.500
24.000
3.000
6.700
5.500
6.000
1.600
6.500
8.500
15.000
1.300
6.000
1.600
1.600
4.000
8.000
4.200
4.000
4.200
8.000
7.000
5.000
7.000
7.000
M3
M5
M5
M4
M5
M3
0.353
4052568206710
560209 HGPT-25-A-B-F-G2--...
560209
HGPT-25-A-B-F-G2
6.000
42.000
29.000
64.000
70.000
64.000
3.500
31.000
42.000
52.000
13.000
4.750
20.000
7.000
3.500
6.000
8.000
20.000
33.000
35.500
46.000
56.000
57.000
4.500
16.000
36.000
27.000
11.000
10.000
4.500
24.000
3.000
6.700
5.500
6.000
1.600
6.500
8.500
15.000
1.300
6.000
1.600
1.600
4.000
8.000
4.200
4.000
4.200
8.000
7.000
5.000
7.000
7.000
M3
M5
M5
M4
M5
M3
0.353
4052568206741
560210 HGPT-35-A-B---(0)
560210
HGPT-35-A-B
7.000
52.000
39.000
80.000
96.000
80.000
5.500
40.000
52.000
64.000
16.000
5.500
40.000
7.000
5.500
13.000
0.000
12.000
20.000
20.000
36.000
48.000
49.000
5.500
19.000
42.000
32.000
13.000
12.000
4.500
16.000
3.000
6.500
5.500
6.000
2.100
8.500
8.500
19.000
1.600
9.000
1.600
1.600
4.000
9.200
5.300
4.000
4.200
8.000
9.000
7.000
7.000
7.000
M3
M5
M5
M5
M5
M5
0.490
4052568206758
560213 HGPT-35-A-B-F---(0...
560213
HGPT-35-A-B-F
7.000
52.000
39.000
80.000
88.000
80.000
5.500
40.000
52.000
64.000
16.000
5.500
40.000
7.000
5.500
13.000
0.000
12.000
20.000
20.000
36.000
48.000
49.000
5.500
19.000
42.000
32.000
13.000
12.000
4.500
16.000
3.000
6.500
5.500
6.000
2.100
8.500
8.500
19.000
1.600
9.000
1.600
1.600
4.000
9.200
5.300
4.000
4.200
8.000
9.000
7.000
7.000
7.000
M3
M5
M5
M5
M5
M5
0.490
4052568206789
560211 HGPT-35-A-B-G1---(...
560211
HGPT-35-A-B-G1
8.000
52.000
39.000
80.000
96.000
80.000
5.500
40.000
52.000
64.000
16.000
5.500
40.000
7.000
5.500
13.000
0.000
30.000
38.000
38.000
54.000
66.000
67.000
5.500
19.000
42.000
32.000
13.000
12.000
4.500
16.000
3.000
6.500
5.500
6.000
2.100
8.500
8.500
19.000
1.600
9.000
1.600
1.600
4.000
9.200
5.300
4.000
4.200
8.000
9.000
7.000
7.000
7.000
M3
M5
M5
M5
M5
M5
0.567
4052568206765
560214 HGPT-35-A-B-F-G1--...
560214
HGPT-35-A-B-F-G1
8.000
52.000
39.000
80.000
88.000
80.000
5.500
40.000
52.000
64.000
16.000
5.500
40.000
7.000
5.500
13.000
0.000
30.000
38.000
38.000
54.000
66.000
67.000
5.500
19.000
42.000
32.000
13.000
12.000
4.500
16.000
3.000
6.500
5.500
6.000
2.100
8.500
8.500
19.000
1.600
9.000
1.600
1.600
4.000
9.200
5.300
4.000
4.200
8.000
9.000
7.000
7.000
7.000
M3
M5
M5
M5
M5
M5
0.567
4052568206796
560212 HGPT-35-A-B-G2---(...
560212
HGPT-35-A-B-G2
8.000
52.000
39.000
80.000
96.000
80.000
5.500
40.000
52.000
64.000
16.000
5.500
40.000
7.000
5.500
13.000
0.000
30.000
38.000
38.000
54.000
66.000
67.000
5.500
19.000
42.000
32.000
13.000
12.000
4.500
16.000
3.000
6.500
5.500
6.000
2.100
8.500
8.500
19.000
1.600
9.000
1.600
1.600
4.000
9.200
5.300
4.000
4.200
8.000
9.000
7.000
7.000
7.000
M3
M5
M5
M5
M5
M5
0.567
4052568206772
560215 HGPT-35-A-B-F-G2--...
560215
HGPT-35-A-B-F-G2
8.000
52.000
39.000
80.000
88.000
80.000
5.500
40.000
52.000
64.000
16.000
5.500
40.000
7.000
5.500
13.000
0.000
30.000
38.000
38.000
54.000
66.000
67.000
5.500
19.000
42.000
32.000
13.000
12.000
4.500
16.000
3.000
6.500
5.500
6.000
2.100
8.500
8.500
19.000
1.600
9.000
1.600
1.600
4.000
9.200
5.300
4.000
4.200
8.000
9.000
7.000
7.000
7.000
M3
M5
M5
M5
M5
M5
0.567
4052568206802
560216 HGPT-40-A-B---(0)
560216
HGPT-40-A-B
9.000
66.000
47.400
100.000
120.000
100.000
5.500
49.000
66.000
80.000
20.000
6.500
50.000
10.000
5.500
13.000
0.000
15.000
24.000
25.000
41.000
54.000
55.000
5.500
22.000
50.000
38.000
17.000
14.000
6.000
33.000
4.000
6.500
6.500
6.000
2.100
10.500
10.500
20.000
1.600
9.000
2.100
2.100
5.000
11.000
6.400
5.000
5.100
9.000
9.000
7.000
9.000
9.000
M3
M5
M6
M6
M5
M5
0.821
4052568206819
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求