magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HGDS - 摆动/气爪单元
Festo
产品 (A - Z)
H
HGDS
Powered by
CAD模型選擇
{festo/parts/h/hgds/hgds_asmtab.prj},{NB=534280 HGDS-PP-16-P-A--(1_0_0)},{TNR=534280},{B1=34.000},{B2=55.000},{B3=30.000},{B4=13.000},{B5=10.000},{B6=10.000},{B7=16.000},{D2=0.000},{D3=0.000},{D5=2.000},{D6=2.000},{H1=121.700},{H2=120.100},{H3=92.100},{H4=64.300},{H5=3.000},{H6=5.000},{H7=34.500},{H8=26.000},{H9=8.300},{H10=14.000},{H11=8.000},{H12=0.000},{H13=58.200},{H14=86.700},{L1=58.000},{L2=49.000},{L3=47.000},{L4=0.000},{L5=40.500},{L6=27.500},{L7=55.000},{L8=68.500},{L9=8.000},{L10=10.000},{T1=0.000},{T4=6.500},{T5=6.000},{T6=5.000},{T7=5.000},{CNSMASSEXACT=0.660},{VERS=2.000},{BGR=16.000},{TYP=HGDS-PP-16-P-A},{INFO=2011-12-31},{D1=M8x1},{D4=M3},{EE=M5},{PPATH=assemblies/hgds_asmtpl.prj},{POS=1},{ROT=0},{W=0}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2011年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
HGDS-B - 摆动/气爪单元
Festo
30.05.2024
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
ⁿ/ₐ
D5
[mm]
D6
[mm]
EE
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H10
[mm]
H11
[mm]
H12
[mm]
H13
[mm]
H14
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
T1
[mm]
T4
[mm]
T5
[mm]
T6
[mm]
T7
[mm]
CNSMASSEXACT
重量
[kg]
534278 HGDS-PP-12-P-A
534278
HGDS-PP-12-P-A
30.000
48.000
20.000
11.500
8.000
8.000
12.500
M6x0.5
4.500
7.500
M3
2.000
2.000
M5
113.400
111.900
85.100
58.200
2.000
5.000
30.000
23.000
7.500
13.450
9.700
4.500
51.300
79.800
46.000
41.000
38.000
34.000
36.000
24.000
48.000
59.500
8.000
10.000
4.600
5.000
5.000
4.000
5.000
0.465
534279 HGDS-PP-12-YSRT-A
534279
HGDS-PP-12-YSRT-A
30.000
48.000
20.000
11.500
8.000
8.000
12.500
M6x0.5
4.500
7.500
M3
2.000
2.000
M5
113.400
111.900
85.100
58.200
2.000
5.000
30.000
23.000
7.500
13.450
9.700
4.500
51.300
79.800
46.000
41.000
38.000
34.000
36.000
24.000
48.000
69.300
8.000
10.000
4.600
5.000
5.000
4.000
5.000
0.465
534280 HGDS-PP-16-P-A
534280
HGDS-PP-16-P-A
34.000
55.000
30.000
13.000
10.000
10.000
16.000
M8x1
0.000
0.000
M3
2.000
2.000
M5
121.700
120.100
92.100
64.300
3.000
5.000
34.500
26.000
8.300
14.000
8.000
0.000
58.200
86.700
58.000
49.000
47.000
0.000
40.500
27.500
55.000
68.500
8.000
10.000
0.000
6.500
6.000
5.000
5.000
0.660
534281 HGDS-PP-16-YSRT-A
534281
HGDS-PP-16-YSRT-A
34.000
55.000
30.000
13.000
10.000
10.000
16.000
M8x1
0.000
0.000
M3
2.000
2.000
M5
121.700
120.100
92.100
64.300
3.000
5.000
34.500
26.000
8.300
14.000
8.000
0.000
58.200
86.700
58.000
49.000
47.000
0.000
40.500
27.500
55.000
80.500
8.000
10.000
0.000
6.500
6.000
5.000
5.000
0.660
534282 HGDS-PP-20-P-A
534282
HGDS-PP-20-P-A
40.000
68.000
30.000
16.000
12.000
12.000
20.000
M10x1
0.000
0.000
M4
2.500
2.500
M5
154.800
152.800
112.300
81.700
3.000
7.000
43.000
34.600
8.300
19.000
9.000
0.000
73.100
105.600
78.000
64.000
61.000
0.000
40.500
34.000
68.000
85.400
12.000
14.000
0.000
10.000
8.000
7.000
7.000
1.120
534283 HGDS-PP-20-YSRT-A
534283
HGDS-PP-20-YSRT-A
40.000
68.000
30.000
16.000
12.000
12.000
20.000
M10x1
0.000
0.000
M4
2.500
2.500
M5
154.800
152.800
112.300
81.700
3.000
7.000
43.000
34.600
8.300
19.000
9.000
0.000
73.100
105.600
78.000
64.000
61.000
0.000
40.500
34.000
68.000
96.400
12.000
14.000
0.000
10.000
8.000
7.000
7.000
1.120
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求