magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
FSR 2 - 法兰安装
Festo
产品 (A - Z)
F
FSR
Powered by
CAD模型選擇
{festo/parts/f/fsr/fsr_2.prj},{NB=33143 FSR-5/8},{TNR=33143},{TYP=FSR-5/8},{INFO=2019-09-30},{VERS=3.000},{L1=62.000},{L2=26.000},{L3=8.000},{L4=2.000},{D1=34.925},{D2=24.209},{D3=4.500},{D4=8.500},{D5=19.000},{R=23.500},{G1=8-32 UNC},{G1NDM=4.166},{G1KDM=3.302},{G2=10-32 UNF},{G2NDM=4.826},{G2KDM=3.962},{L5=20.500},{L6=46.000},{EOLDATE=30.09.2019},{GTIN=4052568305420}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2019年9月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
FSR - 法兰安装
Festo
22.08.2023
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
R
[mm]
G1
螺纹
ⁿ/ₐ
GTIN
ⁿ/ₐ
34537 FSR-3/8
34537
FSR-3/8
44.000
20.000
7.000
2.000
26.194
18.256
3.400
6.500
13.000
17.000
4-48 UNF
4052568305833
33150 FSR-1/2
33150
FSR-1/2
54.000
22.000
7.000
2.000
31.750
22.225
3.400
6.500
17.000
20.500
4-48 UNF
4052568305468
33143 FSR-5/8
33143
FSR-5/8
62.000
26.000
8.000
2.000
34.925
24.209
4.500
8.500
19.000
23.500
8-32 UNC
4052568305420
33122 FSR-1
33122
FSR-1
76.000
29.000
8.000
2.500
39.688
28.178
5.500
10.400
21.000
27.000
10-32 UNF
4052568305307
33129 FSR-1 1/4
33129
FSR-1 1/4
100.000
42.000
12.000
2.500
55.563
42.069
6.600
12.400
32.000
36.000
1/4-28 UNF
4052568305345
33136 FSR-1 5/8
33136
FSR-1 5/8
120.000
52.000
14.000
4.000
71.438
51.991
9.000
16.400
37.000
46.000
5/16-24 UNF
4052568305383
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求