magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSNU-S (m) - 圆形气缸, 模块化系统
Festo
产品 (A - Z)
D
DSNU
Powered by
CAD模型選擇
{festo/parts/d/dsnu/dsnu_s_asmtab.prj},{NB=8112006 DSNU-S-25-1-P-MX---(0)},{TNR=8112006},{TYP=DSNU-S-25},{KDM=25},{HUB=1},{HUBMAX=200.000},{HUBST=0},{DA=P},{PE=-},{BWE=-},{ZYL=MX},{ZYL1='MX','MA','MP','MQ'},{K2=0},{K6=0},{K3=-},{K8=0},{AM=22},{AF=12.000},{A1=35.000},{A2=150.000},{A3=8.000},{B=20},{BE=M20x1.5},{BF=13.0},{B2=20.0},{EW=16},{D=30},{D1=27},{D2=26.70},{D4=26.5},{EE=G1/8},{CD=8.0},{G1=16.8},{L3=12.0},{L4=16.1},{L5=22.0},{KK=M10x1.25},{KF=M6},{KV=24},{KW=7},{MM=10},{PL=8.3},{PL1=0.0},{SW=9},{VD=1.5},{WF=19.6},{V=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
BWE
特殊材料特性
ⁿ/ₐ
AM
[mm]
AF
[mm]
A1
max.
[mm]
A2
max.
[mm]
A3
max.
[mm]
B
[mm]
BE
螺纹
ⁿ/ₐ
BF
[mm]
B2
[mm]
EW
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D4
[mm]
EE
螺纹
ⁿ/ₐ
CD
[mm]
G
[mm]
G1
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
KK
螺纹
ⁿ/ₐ
KF
螺纹
ⁿ/ₐ
KV
[mm]
KW
[mm]
L2
[mm]
MM
[mm]
PL
[mm]
PL1
[mm]
SW
[mm]
VD
[mm]
WF
[mm]
XC
[mm]
ZJ
[mm]
CNSMASSEXACT
重量
[kg]
8112002 DSNU-S-8-1-P-MQ
8112002
DSNU-S-8
8
-
12
5.000
15.000
50.000
4.000
8
M8x1
8.0
10.0
8
14
12
10.50
9.3
M5
4.0
9.0
16.9
6.3
8.0
11.5
M4
M2.5
11
4
46.60
4
5.0
13.4
0
1.5
11.9
61.3
58.5
0.0202
8112003 DSNU-S-12-1-P-MQ
8112003
DSNU-S-12
12
-
16
6.000
20.000
100.000
4.000
10
M10x1
8.0
10.0
8
16
14
14.50
13.3
M5
4.0
9.7
12.0
6.3
11.0
12.5
M6
M3
14
4
47.10
6
6.0
8.0
5
1.5
13.0
64.9
60.1
0.0363
8112004 DSNU-S-16-1-P-MQ
8112004
DSNU-S-16
16
-
16
6.000
20.000
100.000
4.000
10
M10x1
8.0
14.5
12
20
18
17.50
17.3
M5
6.0
11.2
11.2
9.0
10.0
16.5
M6
M3
14
4
46.70
6
6.0
7.5
5
1.5
12.9
62.1
59.6
0.0494
8112005 DSNU-S-20-1-P-MX
8112005
DSNU-S-20
20
-
20
12.000
25.000
110.000
8.000
20
M20x1.5
13.0
20.0
16
28
24
21.70
21.3
G1/8
8.0
16.0
16.0
12.0
15.1
22.0
M8
M4
24
7
58.80
8
8.2
0.0
7
1.5
17.3
86.2
76.1
0.1267
8112006 DSNU-S-25-1-P-MX
8112006
DSNU-S-25
25
-
22
12.000
35.000
150.000
8.000
20
M20x1.5
13.0
20.0
16
30
27
26.70
26.5
G1/8
8.0
16.8
16.8
12.0
16.1
22.0
M10x1.25
M6
24
7
61.80
10
8.3
0.0
9
1.5
19.6
92.5
81.4
0.1813
8148785 DSNU-S-8-1-P-F1A-...
8148785
DSNU-S-8
8
F1A
12
5.000
15.000
50.000
4.000
8
M8x1
8.0
10.0
8
14
12
10.50
9.3
M5
4.0
9.0
16.9
6.3
8.0
11.5
M4
M2.5
11
4
46.60
4
5.0
13.4
0
1.5
11.9
61.3
58.5
0.0202
8148786 DSNU-S-12-1-P-F1A...
8148786
DSNU-S-12
12
F1A
16
6.000
20.000
100.000
4.000
10
M10x1
8.0
10.0
8
16
14
14.50
13.3
M5
4.0
9.7
12.0
6.3
11.0
12.5
M6
M3
14
4
47.10
6
6.0
8.0
5
1.5
13.0
64.9
60.1
0.0363
8148787 DSNU-S-16-1-P-F1A...
8148787
DSNU-S-16
16
F1A
16
6.000
20.000
100.000
4.000
10
M10x1
8.0
14.5
12
20
18
17.50
17.3
M5
6.0
11.2
11.2
9.0
10.0
16.5
M6
M3
14
4
46.70
6
6.0
7.5
5
1.5
12.9
62.1
59.6
0.0494
8148788 DSNU-S-20-1-P-F1A...
8148788
DSNU-S-20
20
F1A
20
12.000
25.000
110.000
8.000
20
M20x1.5
13.0
20.0
16
28
24
21.70
21.3
G1/8
8.0
16.0
16.0
12.0
15.1
22.0
M8
M4
24
7
58.80
8
8.2
0.0
7
1.5
17.3
86.2
76.1
0.1267
8148789 DSNU-S-25-1-P-F1A...
8148789
DSNU-S-25
25
F1A
22
12.000
35.000
150.000
8.000
20
M20x1.5
13.0
20.0
16
30
27
26.70
26.5
G1/8
8.0
16.8
16.8
12.0
16.1
22.0
M10x1.25
M6
24
7
61.80
10
8.3
0.0
9
1.5
19.6
92.5
81.4
0.1813
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求