magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DRE - 摆动驱动器
Festo
产品 (A - Z)
D
DRE
Powered by
CAD模型選擇
{festo/parts/d/dre/dre_ass.prj},{NB=190291 DRE-77-F10-Q10-FO-C---(0)},{TNR=190291},{TYP=DRE-77-F10-Q10-FO-C},{INFO=2017-03-31},{G=77},{FB=F10},{FZ=Q10},{FK=FO},{AS=-C},{ROT=0},{VERS=3.000},{L1=430.000},{L2=130.000},{L3=0.000},{L4=54.500},{B2=100.000},{B3=90.000},{H1=94.000},{H2=98.000},{H3=0.000},{H4=4.000},{H5=30.000},{D1=102.000},{D2=70},{D3=M10},{D5=24.000},{T1=16.000},{T2=6.000},{T3=25.000},{W=22.000},{SW1=22.000},{SW2=22.000},{BR=244.000},{EOLDATE=31.03.2017}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2017年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DAPS-...-R - 摆动驱动器
Festo
04.07.2024
DFPD (m) - 摆动驱动器, 模块化系统
Festo
04.07.2024
DFPD - 摆动驱动器
Festo
04.07.2024
DAPS - 摆动驱动器
Festo
04.07.2024
DFPB - 摆动驱动器
Festo
22.08.2023
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
G
尺寸
ⁿ/ₐ
FB
Flange
ⁿ/ₐ
FZ
Number of springs
ⁿ/ₐ
FK
Spring actuated
ⁿ/ₐ
AS
Corrosion protection
ⁿ/ₐ
L1
长度
[mm]
L2
长度
[mm]
L3
长度
[mm]
L4
长度
[mm]
B2
宽度
[mm]
B3
宽度
[mm]
H1
高度
[mm]
H2
高度
[mm]
H3
高度
[mm]
H4
高度
[mm]
H5
高度
[mm]
D1
直径
[mm]
D2
直径
[mm]
D3
直径
[mm]
D5
[mm]
T1
深度
[mm]
T2
深度
[mm]
T3
[mm]
W
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
189906 DRE-2-F03-Q06-FO
189906
DRE-2-F03-Q06-FO
2
F03
Q06
FO
133.000
10.000
9.000
50.000
34.000
26.000
56.000
20.000
25.000
0.000
0.000
36.000
M5
0
0.000
6.000
7.000
10.000
9.000
9.000
9.000
189946 DRE-2-F03-Q06-FO-C
189946
DRE-2-F03-Q06-FO-C
2
F03
Q06
FO
-C
133.000
10.000
9.000
50.000
34.000
26.000
56.000
20.000
25.000
0.000
0.000
36.000
M5
0
0.000
6.000
7.000
10.000
9.000
9.000
9.000
189840 DRE-2-F03-Q06-FS
189840
DRE-2-F03-Q06-FS
2
F03
Q06
FS
133.000
10.000
9.000
50.000
34.000
26.000
56.000
20.000
25.000
0.000
0.000
36.000
M5
0
0.000
6.000
7.000
10.000
9.000
9.000
9.000
189936 DRE-2-F03-Q06-FS-C
189936
DRE-2-F03-Q06-FS-C
2
F03
Q06
FS
-C
133.000
10.000
9.000
50.000
34.000
26.000
56.000
20.000
25.000
0.000
0.000
36.000
M5
0
0.000
6.000
7.000
10.000
9.000
9.000
9.000
189908 DRE-2-F03-Q08-FO
189908
DRE-2-F03-Q08-FO
2
F03
Q08
FO
133.000
10.000
9.000
50.000
34.000
26.000
56.000
20.000
25.000
0.000
0.000
36.000
M5
0
0.000
6.000
7.000
10.000
9.000
9.000
9.000
189948 DRE-2-F03-Q08-FO-C
189948
DRE-2-F03-Q08-FO-C
2
F03
Q08
FO
-C
133.000
10.000
9.000
50.000
34.000
26.000
56.000
20.000
25.000
0.000
0.000
36.000
M5
0
0.000
6.000
7.000
10.000
9.000
9.000
9.000
189842 DRE-2-F03-Q08-FS
189842
DRE-2-F03-Q08-FS
2
F03
Q08
FS
133.000
10.000
9.000
50.000
34.000
26.000
56.000
20.000
25.000
0.000
0.000
36.000
M5
0
0.000
6.000
7.000
10.000
9.000
9.000
9.000
189938 DRE-2-F03-Q08-FS-C
189938
DRE-2-F03-Q08-FS-C
2
F03
Q08
FS
-C
133.000
10.000
9.000
50.000
34.000
26.000
56.000
20.000
25.000
0.000
0.000
36.000
M5
0
0.000
6.000
7.000
10.000
9.000
9.000
9.000
189910 DRE-2-F03-Q10-FO
189910
DRE-2-F03-Q10-FO
2
F03
Q10
FO
133.000
10.000
9.000
50.000
34.000
26.000
56.000
20.000
25.000
0.000
0.000
36.000
M5
0
0.000
6.000
7.000
10.000
9.000
9.000
9.000
189950 DRE-2-F03-Q10-FO-C
189950
DRE-2-F03-Q10-FO-C
2
F03
Q10
FO
-C
133.000
10.000
9.000
50.000
34.000
26.000
56.000
20.000
25.000
0.000
0.000
36.000
M5
0
0.000
6.000
7.000
10.000
9.000
9.000
9.000
189900 DRE-2-F03-Q10-FS
189900
DRE-2-F03-Q10-FS
2
F03
Q10
FS
133.000
10.000
9.000
50.000
34.000
26.000
56.000
20.000
25.000
0.000
0.000
36.000
M5
0
0.000
6.000
7.000
10.000
9.000
9.000
9.000
189940 DRE-2-F03-Q10-FS-C
189940
DRE-2-F03-Q10-FS-C
2
F03
Q10
FS
-C
133.000
10.000
9.000
50.000
34.000
26.000
56.000
20.000
25.000
0.000
0.000
36.000
M5
0
0.000
6.000
7.000
10.000
9.000
9.000
9.000
189912 DRE-2-F03-Q12-FO
189912
DRE-2-F03-Q12-FO
2
F03
Q12
FO
133.000
10.000
9.000
50.000
34.000
26.000
56.000
20.000
25.000
0.000
0.000
36.000
M5
0
0.000
6.000
7.000
10.000
9.000
9.000
9.000
189952 DRE-2-F03-Q12-FO-C
189952
DRE-2-F03-Q12-FO-C
2
F03
Q12
FO
-C
133.000
10.000
9.000
50.000
34.000
26.000
56.000
20.000
25.000
0.000
0.000
36.000
M5
0
0.000
6.000
7.000
10.000
9.000
9.000
9.000
189902 DRE-2-F03-Q12-FS
189902
DRE-2-F03-Q12-FS
2
F03
Q12
FS
133.000
10.000
9.000
50.000
34.000
26.000
56.000
20.000
25.000
0.000
0.000
36.000
M5
0
0.000
6.000
7.000
10.000
9.000
9.000
9.000
189942 DRE-2-F03-Q12-FS-C
189942
DRE-2-F03-Q12-FS-C
2
F03
Q12
FS
-C
133.000
10.000
9.000
50.000
34.000
26.000
56.000
20.000
25.000
0.000
0.000
36.000
M5
0
0.000
6.000
7.000
10.000
9.000
9.000
9.000
189914 DRE-2-F03-Q14-FO
189914
DRE-2-F03-Q14-FO
2
F03
Q14
FO
133.000
10.000
9.000
50.000
34.000
26.000
56.000
20.000
25.000
0.000
0.000
36.000
M5
0
0.000
6.000
7.000
10.000
9.000
9.000
9.000
189954 DRE-2-F03-Q14-FO-C
189954
DRE-2-F03-Q14-FO-C
2
F03
Q14
FO
-C
133.000
10.000
9.000
50.000
34.000
26.000
56.000
20.000
25.000
0.000
0.000
36.000
M5
0
0.000
6.000
7.000
10.000
9.000
9.000
9.000
189904 DRE-2-F03-Q14-FS
189904
DRE-2-F03-Q14-FS
2
F03
Q14
FS
133.000
10.000
9.000
50.000
34.000
26.000
56.000
20.000
25.000
0.000
0.000
36.000
M5
0
0.000
6.000
7.000
10.000
9.000
9.000
9.000
189944 DRE-2-F03-Q06-FS-C
189944
DRE-2-F03-Q06-FS-C
2
F03
Q14
FS
-C
133.000
10.000
9.000
50.000
34.000
26.000
56.000
20.000
25.000
0.000
0.000
36.000
M5
0
0.000
6.000
7.000
10.000
9.000
9.000
9.000
189907 DRE-2-F04-Q06-FO
189907
DRE-2-F04-Q06-FO
2
F04
Q06
FO
133.000
10.000
9.000
50.000
34.000
26.000
56.000
20.000
25.000
0.000
0.000
42.000
M5
0
0.000
6.000
7.000
12.000
11.000
9.000
11.000
189947 DRE-2-F04-Q06-FO-C
189947
DRE-2-F04-Q06-FO-C
2
F04
Q06
FO
-C
133.000
10.000
9.000
50.000
34.000
26.000
56.000
20.000
25.000
0.000
0.000
42.000
M5
0
0.000
6.000
7.000
12.000
11.000
9.000
11.000
189841 DRE-2-F04-Q06-FS
189841
DRE-2-F04-Q06-FS
2
F04
Q06
FS
133.000
10.000
9.000
50.000
34.000
26.000
56.000
20.000
25.000
0.000
0.000
42.000
M5
0
0.000
6.000
7.000
12.000
11.000
9.000
11.000
189937 DRE-2-F04-Q06-FS-C
189937
DRE-2-F04-Q06-FS-C
2
F04
Q06
FS
-C
133.000
10.000
9.000
50.000
34.000
26.000
56.000
20.000
25.000
0.000
0.000
42.000
M5
0
0.000
6.000
7.000
12.000
11.000
9.000
11.000
189909 DRE-2-F04-Q08-FO
189909
DRE-2-F04-Q08-FO
2
F04
Q08
FO
133.000
10.000
9.000
50.000
34.000
26.000
56.000
20.000
25.000
0.000
0.000
42.000
M5
0
0.000
6.000
7.000
12.000
11.000
9.000
11.000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求