magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DPA - 增压器
Festo
产品 (A - Z)
D
DPA
Powered by
CAD模型選擇
{festo/parts/d/dpa/dpa_asmtab.prj},{NB=549397 DPA-63-D},{TNR=549397},{TYP=DPA-63-D},{B1=0},{B2=0.0},{B3=0},{B4=0},{B5=0},{D1=0.0},{D2=0},{EE=0.0},{EEP=0.000},{KDREE=0.000},{H1=0.0},{H2=0},{H3=0},{H4=0},{H5=0.0},{H6=0},{H7=0.0},{L1=0},{L2=0.0},{L3=0.0},{L4=0},{L5=0},{L6=0},{L7=0},{VERS=4.000},{CNSMASSEXACT=6.000},{GTIN=4052568190460}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
螺纹
ⁿ/ₐ
D2
[mm]
EE
螺纹
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
537273 DPA-40-10
537273
DPA-40-10
0
0.0
0
0
0
-
0
-
0.0
0
0
0
0.0
0
0.0
0
0.0
0.0
0
0
0
0
1.500
4052568006990
537274 DPA-40-16
537274
DPA-40-16
0
0.0
0
0
0
-
0
-
0.0
0
0
0
0.0
0
0.0
0
0.0
0.0
0
0
0
0
1.500
4052568172565
549396 DPA-40-D
549396
DPA-40-D
0
0.0
0
0
0
-
0
-
0.0
0
0
0
0.0
0
0.0
0
0.0
0.0
0
0
0
0
1.500
4052568007430
184518 DPA-63-10
184518
DPA-63-10
187
92.5
62
70
78
M10
41
G3/8
169.0
88
62
62
17.5
60
56.5
289
122.0
160.5
40
19
343
27
6.000
4052568014476
193392 DPA-63-16
193392
DPA-63-16
187
92.5
62
70
78
M10
41
G3/8
169.0
88
62
62
17.5
60
56.5
289
122.0
160.5
40
19
343
27
6.000
4052568015145
549397 DPA-63-D
549397
DPA-63-D
0
0.0
0
0
0
0.0
0
0.0
0.0
0
0
0
0.0
0
0.0
0
0.0
0.0
0
0
0
0
6.000
4052568190460
184519 DPA-100-10
184519
DPA-100-10
244
133.0
103
102
106
M10
41
G1/2
243.5
128
103
71
27.0
73
81.0
367
145.5
175.0
55
11
433
33
13.000
4052568004941
188399 DPA-100-16
188399
DPA-100-16
244
133.0
103
102
106
M10
41
G1/2
243.5
128
103
71
27.0
73
81.0
367
145.5
175.0
55
11
433
33
13.000
4052568149529
549398 DPA-100-D
549398
DPA-100-D
0
0.0
0
0
0
-
0
-
0.0
0
0
0
0.0
0
0.0
0
0.0
0.0
0
0
0
0
13.000
4052568190477
549399 DPA-63-10-A
549399
DPA-63-10-A
187
92.5
62
70
78
M10
41
G3/8
169.0
88
62
62
17.5
60
56.5
289
122.0
160.5
40
19
343
27
6.000
4052568190484
549400 DPA-63-16-A
549400
DPA-63-16-A
187
92.5
62
70
78
M10
41
G3/8
169.0
88
62
62
17.5
60
56.5
289
122.0
160.5
40
19
343
27
6.000
4052568190491
549401 DPA-100-10-A
549401
DPA-100-10-A
244
133.0
103
102
106
M10
41
G1/2
243.5
128
103
71
27.0
73
81.0
367
145.5
175.0
55
11
433
33
13.000
4052568190507
549402 DPA-100-16-A
549402
DPA-100-16-A
244
133.0
103
102
106
M10
41
G1/2
243.5
128
103
71
27.0
73
81.0
367
145.5
175.0
55
11
433
33
13.000
4052568190514
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求