magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DFPA-...-F - 摆动驱动器
Festo
产品 (A - Z)
D
DFPA
Powered by
CAD模型選擇
{festo/parts/d/dfpa/dfpa_f0_asmtab.prj},{NB=542077 DFPA-30-S4A-F03F05---(0)},{TNR=542077},{TYP=DFPA-30-S4A-F03F05},{VERS=2},{VAR=Open},{ROT=0},{ROT1=[0:90]},{L=144.000},{W=62.000},{H=108.000},{H1=39.000},{H2=35.900},{T1=16.000},{T2=16.000},{E=92.000},{F=50.000},{S=14.000},{R=10.000},{M=11.500},{N=3.000},{D1=36.000},{D2=50.000},{D3=M5x8},{D3DN=5.000},{D3DK=4.019},{D4=M6x10},{D4DN=6.000},{D4DK=4.773},{D5=15.000},{D6=12.200},{PPATH=assemblies/dfpa_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
VAR
Spring function
ⁿ/ₐ
L
[mm]
W
[mm]
H
[mm]
H1
[mm]
H2
[mm]
T1
[mm]
T2
[mm]
E
[mm]
F
[mm]
S
[mm]
R
[mm]
M
[mm]
N
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
542029 DFPA-10-F03
542029
DFPA-10-F03
-
116.000
45.000
82.900
24.500
25.400
12.000
12.000
88.000
43.000
9.000
9.000
9.500
4.000
36.000
0.000
M5x8
-
12.000
9.500
542030 DFPA-20-F03F05
542030
DFPA-20-F03F05
-
140.000
55.000
98.900
31.900
33.000
16.000
16.000
90.000
45.000
14.000
10.000
11.000
2.000
36.000
50.000
M5x8
M6x10
15.000
12.200
542031 DFPA-30-F03F05
542031
DFPA-30-F03F05
-
144.000
62.000
108.000
39.000
35.900
16.000
16.000
92.000
50.000
14.000
10.000
11.500
3.000
36.000
50.000
M5x8
M6x10
15.000
12.200
542032 DFPA-50-F05F07
542032
DFPA-50-F05F07
-
176.000
70.000
118.000
43.000
40.000
19.000
19.000
110.000
60.000
17.000
11.000
14.400
11.000
50.000
70.000
M6x10
M8x13
15.000
18.200
542033 DFPA-70-F05F07
542033
DFPA-70-F05F07
-
183.000
80.000
134.000
51.000
47.000
19.000
19.000
100.000
65.000
17.000
11.000
14.500
13.000
50.000
70.000
M6x10
M8x13
15.000
18.200
542053 DFPA-20-S1Z-F03F05
542053
DFPA-20-S1Z-F03F05
Close
199.000
55.000
98.900
31.900
33.000
16.000
16.000
90.000
45.000
14.000
10.000
11.000
2.000
36.000
50.000
M5x8
M6x10
15.000
12.200
542054 DFPA-20-S2Z-F03F05
542054
DFPA-20-S2Z-F03F05
Close
199.000
55.000
98.900
31.900
33.000
16.000
16.000
90.000
45.000
14.000
10.000
11.000
2.000
36.000
50.000
M5x8
M6x10
15.000
12.200
542055 DFPA-20-S3Z-F03F05
542055
DFPA-20-S3Z-F03F05
Close
199.000
55.000
98.900
31.900
33.000
16.000
16.000
90.000
45.000
14.000
10.000
11.000
2.000
36.000
50.000
M5x8
M6x10
15.000
12.200
542056 DFPA-20-S4Z-F03F05
542056
DFPA-20-S4Z-F03F05
Close
199.000
55.000
98.900
31.900
33.000
16.000
16.000
90.000
45.000
14.000
10.000
11.000
2.000
36.000
50.000
M5x8
M6x10
15.000
12.200
542057 DFPA-20-S5Z-F03F05
542057
DFPA-20-S5Z-F03F05
Close
199.000
55.000
98.900
31.900
33.000
16.000
16.000
90.000
45.000
14.000
10.000
11.000
2.000
36.000
50.000
M5x8
M6x10
15.000
12.200
542058 DFPA-20-S6Z-F03F05
542058
DFPA-20-S6Z-F03F05
Close
199.000
55.000
98.900
31.900
33.000
16.000
16.000
90.000
45.000
14.000
10.000
11.000
2.000
36.000
50.000
M5x8
M6x10
15.000
12.200
542059 DFPA-20-S7Z-F03F05
542059
DFPA-20-S7Z-F03F05
Close
199.000
55.000
98.900
31.900
33.000
16.000
16.000
90.000
45.000
14.000
10.000
11.000
2.000
36.000
50.000
M5x8
M6x10
15.000
12.200
542060 DFPA-20-S1A-F03F05
542060
DFPA-20-S1A-F03F05
Open
199.000
55.000
98.900
31.900
33.000
16.000
16.000
90.000
45.000
14.000
10.000
11.000
2.000
36.000
50.000
M5x8
M6x10
15.000
12.200
542061 DFPA-20-S2A-F03F05
542061
DFPA-20-S2A-F03F05
Open
199.000
55.000
98.900
31.900
33.000
16.000
16.000
90.000
45.000
14.000
10.000
11.000
2.000
36.000
50.000
M5x8
M6x10
15.000
12.200
542062 DFPA-20-S3A-F03F05
542062
DFPA-20-S3A-F03F05
Open
199.000
55.000
98.900
31.900
33.000
16.000
16.000
90.000
45.000
14.000
10.000
11.000
2.000
36.000
50.000
M5x8
M6x10
15.000
12.200
542063 DFPA-20-S4A-F03F05
542063
DFPA-20-S4A-F03F05
Open
199.000
55.000
98.900
31.900
33.000
16.000
16.000
90.000
45.000
14.000
10.000
11.000
2.000
36.000
50.000
M5x8
M6x10
15.000
12.200
542064 DFPA-20-S5A-F03F05
542064
DFPA-20-S5A-F03F05
Open
199.000
55.000
98.900
31.900
33.000
16.000
16.000
90.000
45.000
14.000
10.000
11.000
2.000
36.000
50.000
M5x8
M6x10
15.000
12.200
542065 DFPA-20-S6A-F03F05
542065
DFPA-20-S6A-F03F05
Open
199.000
55.000
98.900
31.900
33.000
16.000
16.000
90.000
45.000
14.000
10.000
11.000
2.000
36.000
50.000
M5x8
M6x10
15.000
12.200
542066 DFPA-20-S7A-F03F05
542066
DFPA-20-S7A-F03F05
Open
199.000
55.000
98.900
31.900
33.000
16.000
16.000
90.000
45.000
14.000
10.000
11.000
2.000
36.000
50.000
M5x8
M6x10
15.000
12.200
542067 DFPA-30-S1Z-F03F05
542067
DFPA-30-S1Z-F03F05
Close
202.000
62.000
108.000
39.000
35.900
16.000
16.000
92.000
50.000
14.000
10.000
11.500
3.000
36.000
50.000
M5x8
M6x10
15.000
12.200
542068 DFPA-30-S2Z-F03F05
542068
DFPA-30-S2Z-F03F05
Close
144.000
62.000
108.000
39.000
35.900
16.000
16.000
92.000
50.000
14.000
10.000
11.500
3.000
36.000
50.000
M5x8
M6x10
15.000
12.200
542069 DFPA-30-S3Z-F03F05
542069
DFPA-30-S3Z-F03F05
Close
144.000
62.000
108.000
39.000
35.900
16.000
16.000
92.000
50.000
14.000
10.000
11.500
3.000
36.000
50.000
M5x8
M6x10
15.000
12.200
542070 DFPA-30-S4Z-F03F05
542070
DFPA-30-S4Z-F03F05
Close
144.000
62.000
108.000
39.000
35.900
16.000
16.000
92.000
50.000
14.000
10.000
11.500
3.000
36.000
50.000
M5x8
M6x10
15.000
12.200
542071 DFPA-30-S5Z-F03F05
542071
DFPA-30-S5Z-F03F05
Close
144.000
62.000
108.000
39.000
35.900
16.000
16.000
92.000
50.000
14.000
10.000
11.500
3.000
36.000
50.000
M5x8
M6x10
15.000
12.200
542072 DFPA-30-S6Z-F03F05
542072
DFPA-30-S6Z-F03F05
Close
144.000
62.000
108.000
39.000
35.900
16.000
16.000
92.000
50.000
14.000
10.000
11.500
3.000
36.000
50.000
M5x8
M6x10
15.000
12.200
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求